SN74LVC1G132

ACTIVE

SN74LVC1G132

ACTIVE

Product details

Technology family LVC Number of channels 1 Inputs per channel 2 IOL (max) (mA) 32 IOH (max) (mA) -32 Input type Schmitt-Trigger Output type Push-Pull Features Over-voltage tolerant inputs, Partial power down (Ioff), Ultra high speed (tpd <5ns) Data rate (max) (Mbps) 100 Rating Catalog Operating temperature range (°C) -40 to 125
Technology family LVC Number of channels 1 Inputs per channel 2 IOL (max) (mA) 32 IOH (max) (mA) -32 Input type Schmitt-Trigger Output type Push-Pull Features Over-voltage tolerant inputs, Partial power down (Ioff), Ultra high speed (tpd <5ns) Data rate (max) (Mbps) 100 Rating Catalog Operating temperature range (°C) -40 to 125
SOT-SC70 (DCK) 5 4.2 mm² (2 mm × 2.1 mm) SOT-23 (DBV) 5 8.12 mm² (2.9 mm × 2.8 mm)

  • AV receiver
  • Audio dock: portable
  • Blu-ray player and home theater
  • Embedded PC
  • MP3 player/recorder (portable audio)
  • Personal digital assistant (PDA)
  • Power: telecom/server AC/DC supply: single controller: analog and digital
  • Solid state drive (SSD): client and enterprise
  • TV: LCD/digital and high-definition (HFTV)
  • Tablet: enterprise
  • Video analytics: server
  • Wireless headset, keyboard, and mouse

  • AV receiver
  • Audio dock: portable
  • Blu-ray player and home theater
  • Embedded PC
  • MP3 player/recorder (portable audio)
  • Personal digital assistant (PDA)
  • Power: telecom/server AC/DC supply: single controller: analog and digital
  • Solid state drive (SSD): client and enterprise
  • TV: LCD/digital and high-definition (HFTV)
  • Tablet: enterprise
  • Video analytics: server
  • Wireless headset, keyboard, and mouse

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
NEW SN74LVC1G132B-Q1 ACTIVE Automotive, 1-ch, 2-input 1.1-V to 5.5-V NAND gate with Schmitt-Trigger inputs Automotive-qualified pin2pin device with 1.1-V to 5.5-V Vcc range.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet SN74LVC1G132 Single 2-Input NAND Gate With Schmitt-Trigger Inputs datasheet (Rev. E) PDF | HTML Aug 13, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

5-8-LOGIC-EVM — Generic logic evaluation module for 5-pin to 8-pin DCK, DCT, DCU, DRL and DBV packages

Flexible EVM designed to support any device that has a DCK, DCT, DCU, DRL, or DBV package in a 5 to 8 pin count.
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

SN74LVC1G132 Behavioral SPICE Model

SCEM636.ZIP (7 KB) - PSpice model
Supported products & hardware
Simulation model

SN74LVC1G132 IBIS Model (Rev. A)

SCEM410 (243 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-SC70 (DCK) 5 Ultra Librarian
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos