SN74LVC1G38

ACTIVE

Single 2-input, 1.65-V to 5.5-V NAND gate with open-drain outputs

Product details

Technology family LVC Number of channels 1 Inputs per channel 2 IOL (max) (mA) 32 IOH (max) (mA) 0 Input type Standard CMOS Output type Open-drain Features Over-voltage tolerant inputs, Partial power down (Ioff), Ultra high speed (tpd <5ns) Data rate (max) (Mbps) 100 Rating Catalog Operating temperature range (°C) -40 to 125
Technology family LVC Number of channels 1 Inputs per channel 2 IOL (max) (mA) 32 IOH (max) (mA) 0 Input type Standard CMOS Output type Open-drain Features Over-voltage tolerant inputs, Partial power down (Ioff), Ultra high speed (tpd <5ns) Data rate (max) (Mbps) 100 Rating Catalog Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² (2.9 mm × 2.8 mm) SOT-SC70 (DCK) 5 4.2 mm² (2 mm × 2.1 mm) X2SON (DPW) 5 0.64 mm² (0.8 mm × 0.8 mm) USON (DRY) 6 1.45 mm² (1.45 mm × 1 mm) X2SON (DSF) 6 1 mm² (1 mm × 1 mm)

  • AV receivers
  • Blu-ray players and home theaters
  • DVD recorders and players
  • Desktop or notebook PCs
  • Digital radio or internet radio players
  • Digital video cameras (DVC)
  • Embedded PCs
  • GPS: personal navigation devices
  • Mobile internet devices
  • Network projector front-ends
  • Portable media players
  • Pro audio mixers
  • Smoke detectors
  • Solid state drive (SSD): enterprise
  • High-definition (HDTV)
  • Tablets: enterprise
  • Audio docks: portable
  • DLP front projection systems
  • DVR and DVS
  • Digital picture frame (DPF)
  • Digital still cameras

  • AV receivers
  • Blu-ray players and home theaters
  • DVD recorders and players
  • Desktop or notebook PCs
  • Digital radio or internet radio players
  • Digital video cameras (DVC)
  • Embedded PCs
  • GPS: personal navigation devices
  • Mobile internet devices
  • Network projector front-ends
  • Portable media players
  • Pro audio mixers
  • Smoke detectors
  • Solid state drive (SSD): enterprise
  • High-definition (HDTV)
  • Tablets: enterprise
  • Audio docks: portable
  • DLP front projection systems
  • DVR and DVS
  • Digital picture frame (DPF)
  • Digital still cameras

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
SN74AHC1G09-Q1 ACTIVE Automotive, 1-ch, 2-input 2-V to 5.5-V high-speed (9 ns) AND gate with open-drain outputs Voltage range 2V to 5.5V, average propagation delay 12ns, average drive strength 9mA

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet SN74LVC1G38 Single 2-Input NAND Gate With Open-Drain Output datasheet (Rev. H) PDF | HTML Aug 13, 2026
Application note Designing and Manufacturing with TI's X2SON Packages Aug 23, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

5-8-LOGIC-EVM — Generic logic evaluation module for 5-pin to 8-pin DCK, DCT, DCU, DRL and DBV packages

Flexible EVM designed to support any device that has a DCK, DCT, DCU, DRL, or DBV package in a 5 to 8 pin count.
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

5-8-NL-LOGIC-EVM — Generic logic and translation EVM supporting 5 to 8 pin DPW, DQE, DRY, DSF, DTM, DTQ and DTT pkgs

Generic EVM designed to support any logic or translation device that has a DTT, DRY, DPW, DTM, DQE, DQM, DSF, or DTQ package. Board design allows for flexible evaluation.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

SN74LVC1G38 Behavioral SPICE Model

SCEM629.ZIP (7 KB) - PSpice model
Supported products & hardware
Simulation model

SN74LVC1G38 IBIS Model (Rev. B)

SCEM394B.ZIP (33 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian
SOT-SC70 (DCK) 5 Ultra Librarian
X2SON (DPW) 5 Ultra Librarian
USON (DRY) 6 Ultra Librarian
X2SON (DSF) 6 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos