Packaging information
| Package | Pins SOT-5X3 (DRL) | 5 |
| Operating temperature range (°C) -40 to 85 |
| Package qty | Carrier 4,000 | LARGE T&R |
Features for the SN74LVC1G66
- Available in the Texas Instruments NanoFree™ Package
- 1.65V to 5.5V VCC Operation
- Inputs Accept Voltages to 5.5V
- Max tpd of 0.8ns at 3.3V
- High On-Off Output Voltage Ratio
- High Degree of Linearity
- High Speed, Typically 0.5ns (VCC = 3V, CL = 50pF)
- Low ON-State Resistance, Typically approximately 5.5Ω (VCC = 4.5V)
- Latch-Up Performance Exceeds 100mA Per JESD 78, Class II
- ESD Protection Exceeds JESD 22
- 2000V Human-Body Model (A114-A)
- 200V Machine Model (A115-A)
- 1000V Charged-Device Model (C101)
Description for the SN74LVC1G66
The SN74LVC1G66 single, bilateral analog switch is designed for 1.65V to 5.5V VCC operation, and supports both analog and digital signals. SN74LVC1G66 permits bidirectional transmission of signals with amplitudes of up to 5.5V (peak). By using the die as the package, NanoFree package technology represents a significant advancement in IC packaging concepts.