SN74LVC1G97-Q1

ACTIVE

Product details

Technology family LVC Number of channels 1 Inputs per channel 1 IOL (max) (mA) 32 IOH (max) (mA) -32 Input type Schmitt-Trigger Output type Push-Pull Features Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Data rate (max) (Mbps) 100 Rating Automotive Operating temperature range (°C) -40 to 125
Technology family LVC Number of channels 1 Inputs per channel 1 IOL (max) (mA) 32 IOH (max) (mA) -32 Input type Schmitt-Trigger Output type Push-Pull Features Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Data rate (max) (Mbps) 100 Rating Automotive Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 6 8.12 mm² (2.9 mm × 2.8 mm) SOT-SC70 (DCK) 6 4.2 mm² (2 mm × 2.1 mm)
  • Qualified for Automotive Applications
  • Supports 5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 7.3 ns at 3.3 V
  • Low Power Consumption, 10-µA Max ICC
  • ±24-mA Output Drive at 3.3 V
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)
  • Choose From Nine Specific Logic Functions

  • Qualified for Automotive Applications
  • Supports 5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 7.3 ns at 3.3 V
  • Low Power Consumption, 10-µA Max ICC
  • ±24-mA Output Drive at 3.3 V
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)
  • Choose From Nine Specific Logic Functions

This configurable multiple-function gate is designed for 1.65-V to 5.5-V VCC operation.

The SN74LVC1G97 features configurable multiple functions. The output state is determined by eight patterns of 3-bit input. The user can choose the logic functions MUX, AND, OR, NAND, NOR, inverter, and noninverter. All inputs can be connected to VCC or GND.

This device functions as an independent gate but, because of Schmitt action, it may have different input threshold levels for positive-going (VT+) and negative-going (VT-) signals.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

This configurable multiple-function gate is designed for 1.65-V to 5.5-V VCC operation.

The SN74LVC1G97 features configurable multiple functions. The output state is determined by eight patterns of 3-bit input. The user can choose the logic functions MUX, AND, OR, NAND, NOR, inverter, and noninverter. All inputs can be connected to VCC or GND.

This device functions as an independent gate but, because of Schmitt action, it may have different input threshold levels for positive-going (VT+) and negative-going (VT-) signals.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet SN74LVC1G97-Q1 Configurable Multiple-Function Gate datasheet (Rev. D) Apr 10, 2008
Application brief Understanding Schmitt Triggers (Rev. B) PDF | HTML Apr 17, 2025
Application brief Utilizing Configurable Logic in System Design PDF | HTML Oct 30, 2024
Application brief Optimizing Mechanically Scanning LIDAR With Logic and Translation PDF | HTML Jul 20, 2023
More literature Automotive Logic Devices Brochure Aug 27, 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

5-8-LOGIC-EVM — Generic logic evaluation module for 5-pin to 8-pin DCK, DCT, DCU, DRL and DBV packages

Flexible EVM designed to support any device that has a DCK, DCT, DCU, DRL, or DBV package in a 5 to 8 pin count.
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 6 Ultra Librarian
SOT-SC70 (DCK) 6 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos