SN74LVC1G98-Q1

ACTIVE

Product details

Technology family LVC Number of channels 1 Inputs per channel 1 IOL (max) (mA) 32 IOH (max) (mA) -32 Input type Schmitt-Trigger Output type Push-Pull Features Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Data rate (max) (Mbps) 100 Rating Automotive Operating temperature range (°C) -40 to 125
Technology family LVC Number of channels 1 Inputs per channel 1 IOL (max) (mA) 32 IOH (max) (mA) -32 Input type Schmitt-Trigger Output type Push-Pull Features Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Data rate (max) (Mbps) 100 Rating Automotive Operating temperature range (°C) -40 to 125
SOT-SC70 (DCK) 6 4.2 mm² (2 mm × 2.1 mm)
  • Qualified for automotive applications
  • Supports 5V VCC operation
  • Inputs accept voltages to 5.5V
  • Maximum tpd of 7.3ns at 3.3V
  • Low power consumption, 10µA maximum ICC
  • ±24mA output drive at 3.3V
  • Ioff supports partial-power-down mode operation
  • Latch-up performance exceeds 100mA per JESD 78, class II
  • Qualified for automotive applications
  • Supports 5V VCC operation
  • Inputs accept voltages to 5.5V
  • Maximum tpd of 7.3ns at 3.3V
  • Low power consumption, 10µA maximum ICC
  • ±24mA output drive at 3.3V
  • Ioff supports partial-power-down mode operation
  • Latch-up performance exceeds 100mA per JESD 78, class II

The SN74LVC1G98-Q1 device features configurable multiple functions. The output state is determined by eight patterns of 3-bit input. The user can select the logic functions MUX, AND, OR, NAND, NOR, inverter, and buffer. All inputs can be connected to VCC or GND. SN74LVC1G98-Q1 functions as two independent buffers, but because of Schmitt action, the device can have different input threshold levels for positive-going (VT+) and negative-going (VT–) signals.

The SN74LVC1G98-Q1 device features configurable multiple functions. The output state is determined by eight patterns of 3-bit input. The user can select the logic functions MUX, AND, OR, NAND, NOR, inverter, and buffer. All inputs can be connected to VCC or GND. SN74LVC1G98-Q1 functions as two independent buffers, but because of Schmitt action, the device can have different input threshold levels for positive-going (VT+) and negative-going (VT–) signals.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet SN74LVC1G98-Q1 Automotive Configurable Multiple-Function Gate datasheet (Rev. D) PDF | HTML Nov 19, 2026
Application brief Understanding Schmitt Triggers (Rev. B) PDF | HTML Apr 17, 2025
Application brief Utilizing Configurable Logic in System Design PDF | HTML Oct 30, 2024
More literature Automotive Logic Devices Brochure Aug 27, 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

5-8-LOGIC-EVM — Generic logic evaluation module for 5-pin to 8-pin DCK, DCT, DCU, DRL and DBV packages

Flexible EVM designed to support any device that has a DCK, DCT, DCU, DRL, or DBV package in a 5 to 8 pin count.
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SOT-SC70 (DCK) 6 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos