NEW

SN74LVC1GU04-Q1

ACTIVE

Automotive single inverter gate with 1.65V-to-5.5V VCC operation

SN74LVC1GU04-Q1

ACTIVE

Product details

Technology family LVC Number of channels 1 IOL (max) (mA) 32 IOH (max) (mA) -32 Supply current (max) (µA) 10 Input type Standard CMOS Output type Push-Pull Features Balanced outputs, Over-voltage tolerant inputs, Unbuffered, Very high speed (tpd 5-10ns) Rating Automotive Operating temperature range (°C) -40 to 125
Technology family LVC Number of channels 1 IOL (max) (mA) 32 IOH (max) (mA) -32 Supply current (max) (µA) 10 Input type Standard CMOS Output type Push-Pull Features Balanced outputs, Over-voltage tolerant inputs, Unbuffered, Very high speed (tpd 5-10ns) Rating Automotive Operating temperature range (°C) -40 to 125
SOT-SC70 (DCK) 5 4.2 mm² (2 mm × 2.1 mm)
  • AEC-Q100 qualified for automotive applications:

    • Device temperature grade 1: -40°C to +125°C

  • Operating range from 1.65V to 5.5V
  • 5.5V tolerant input pins
  • Supports standard pinouts
  • Latch-up performance exceeds 100mAper JESD 78
  • AEC-Q100 qualified for automotive applications:

    • Device temperature grade 1: -40°C to +125°C

  • Operating range from 1.65V to 5.5V
  • 5.5V tolerant input pins
  • Supports standard pinouts
  • Latch-up performance exceeds 100mAper JESD 78

The SN74LVC1GU04-Q1 is a single channel unbuffered CMOS inverter.

Unbuffered inverters contain a single CMOS inverter stage and can be operated both in standard digital switching applications and in the analog linear region. While primarily specified for digital operation, the unbuffered architecture supports potential analog applications such as crystal oscillator circuits or linear amplification.

The SN74LVC1GU04-Q1 is a single channel unbuffered CMOS inverter.

Unbuffered inverters contain a single CMOS inverter stage and can be operated both in standard digital switching applications and in the analog linear region. While primarily specified for digital operation, the unbuffered architecture supports potential analog applications such as crystal oscillator circuits or linear amplification.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet SN74LVC1GU04-Q1 Automotive Single Unbuffered Inverter datasheet (Rev. A) PDF | HTML Nov 13, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

5-8-LOGIC-EVM — Generic logic evaluation module for 5-pin to 8-pin DCK, DCT, DCU, DRL and DBV packages

Flexible EVM designed to support any device that has a DCK, DCT, DCU, DRL, or DBV package in a 5 to 8 pin count.
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SOT-SC70 (DCK) 5 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos