SN74LVC2G126

ACTIVE

Product details

Technology family LVC Number of channels 2 IOL (max) (mA) 32 Supply current (max) (µA) 10 IOH (max) (mA) -32 Input type Standard CMOS Output type 3-State Features Balanced outputs, Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Rating Catalog Operating temperature range (°C) -40 to 125
Technology family LVC Number of channels 2 IOL (max) (mA) 32 Supply current (max) (µA) 10 IOH (max) (mA) -32 Input type Standard CMOS Output type 3-State Features Balanced outputs, Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Rating Catalog Operating temperature range (°C) -40 to 125
DSBGA (YZP) 8 2.8125 mm² (— mm × — mm) VSSOP (DCU) 8 6.2 mm² (2 mm × 3.1 mm) SSOP (DCT) 8 11.8 mm² (2.95 mm × 4 mm)
  • Available in the Texas Instruments NanoFree™ Package
  • Supports 5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 4ns at 3.3V
  • Low Power Consumption, 10-µA Max ICC
  • ±24-mA Output Drive at 3.3 V
  • Typical VOLP (Output Ground Bounce) < 0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot) > 2 V at VCC = 3.3 V, TA = 25°C
  • Ioff Supports Live Insertion, Partial-Power-Down Mode, and Back-Drive Protection
  • Can Be Used as a Down Translator to Translate Inputs From a Max of 5.5 V Down to the VCC Level
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model
    • 1000-V Charged-Device Model
  • Available in the Texas Instruments NanoFree™ Package
  • Supports 5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 4ns at 3.3V
  • Low Power Consumption, 10-µA Max ICC
  • ±24-mA Output Drive at 3.3 V
  • Typical VOLP (Output Ground Bounce) < 0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot) > 2 V at VCC = 3.3 V, TA = 25°C
  • Ioff Supports Live Insertion, Partial-Power-Down Mode, and Back-Drive Protection
  • Can Be Used as a Down Translator to Translate Inputs From a Max of 5.5 V Down to the VCC Level
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model
    • 1000-V Charged-Device Model

These bus transceivers are designed for 1.65-V to 3.6-V VCC operation. The SN74LVC2G126 device is a dual line driver with 3-state output. The output is disabled when the output-enable input is low.

These bus transceivers are designed for 1.65-V to 3.6-V VCC operation. The SN74LVC2G126 device is a dual line driver with 3-state output. The output is disabled when the output-enable input is low.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
SN74AUP2G126 ACTIVE 2-ch, 0.8-V to 3.6-V low power buffers with 3-state outputs Voltage range 0.8V to 3.6V, average propagation delay 8ns, average drive strength 4mA
Similar functionality to the compared device.
SN74AHC1G126 ACTIVE Single 2-V to 5.5-V buffer with 3-state outputs Voltage range 2V to 5.5V, average propagation delay 12ns, average drive strength 9mA

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet SN74LVC2G126 Dual Bus Buffer Gate With 3-State Outputs datasheet (Rev. N) PDF | HTML Sep 21, 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

5-8-LOGIC-EVM — Generic logic evaluation module for 5-pin to 8-pin DCK, DCT, DCU, DRL and DBV packages

Flexible EVM designed to support any device that has a DCK, DCT, DCU, DRL, or DBV package in a 5 to 8 pin count.
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

SN74LVC2G126 Behavioral SPICE Model

SCEM618.ZIP (7 KB) - PSpice model
Supported products & hardware
Simulation model

SN74LVC2G126 IBIS Model

SCEM283.ZIP (51 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
DSBGA (YZP) 8 Ultra Librarian
VSSOP (DCU) 8 Ultra Librarian
SSOP (DCT) 8 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos