NEW

SN74LVC2G16B

ACTIVE

SN74LVC2G16B

ACTIVE

Product details

Rating Catalog Operating temperature range (°C) to
Rating Catalog Operating temperature range (°C) to
SOT-23 (DBV) 6 8.12 mm² (2.9 mm × 2.8 mm)
  • Operating range from 1.1V to 5.5V
  • Over-voltage tolerant inputs support up to 5.5V independent of VCC
  • Open-drain outputs support 5.5V independent of VCC
  • Supports partial-power-down with back drive protection (Ioff)
  • High open-drain output drive strength:

    • 32mA at 5V
    • 24mA at 3.3V
    • 8mA at 2.5V
    • 4mA at 1.8V
  • Maximum propagation delay of 4.7ns
  • Latch-up performance exceeds 100mAper JESD78
  • Operating range from 1.1V to 5.5V
  • Over-voltage tolerant inputs support up to 5.5V independent of VCC
  • Open-drain outputs support 5.5V independent of VCC
  • Supports partial-power-down with back drive protection (Ioff)
  • High open-drain output drive strength:

    • 32mA at 5V
    • 24mA at 3.3V
    • 8mA at 2.5V
    • 4mA at 1.8V
  • Maximum propagation delay of 4.7ns
  • Latch-up performance exceeds 100mAper JESD78

The SN74LVC2G16B contains two inverters with Schmitt-trigger inputs and Open-Drain outputs and performs the Boolean function Y = A. The device functions as two independent inverters. The Schmitt-trigger architecture produces different input threshold levels for positive-going (VT+) and negative-going (VT– ) signals and results in improved tolerance for slow and noisy input signals.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when the device is powered down.

The SN74LVC2G16B contains two inverters with Schmitt-trigger inputs and Open-Drain outputs and performs the Boolean function Y = A. The device functions as two independent inverters. The Schmitt-trigger architecture produces different input threshold levels for positive-going (VT+) and negative-going (VT– ) signals and results in improved tolerance for slow and noisy input signals.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when the device is powered down.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet SN74LVC2G16B Dual Inverter With Schmitt-Trigger Input and Open-Drain Output datasheet PDF | HTML Sep 29, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

5-8-LOGIC-EVM — Generic logic evaluation module for 5-pin to 8-pin DCK, DCT, DCU, DRL and DBV packages

Flexible EVM designed to support any device that has a DCK, DCT, DCU, DRL, or DBV package in a 5 to 8 pin count.
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 6 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos