Packaging information
| Package | Pins WQFN (BQA) | 14 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 3,000 | LARGE T&R |
Features for the SN74LVC32A
- Operate from 1.65V to 3.6V
- Specified from –40°C to +85°C, –40°C to +125°C, and –55°C to +125°C
- Inputs accept voltages to 5.5V
- Max tpd of 3.8ns at 3.3V
- Typical VOLP (output ground bounce) < 0.8V at VCC = 3.3V, TA = 25°C
- Typical VOHV (output VOH undershoot) > 2V at VCC = 3.3V, TA = 25°C
- Latch-up performance exceeds 250mA per JESD 17
- On products compliant to MIL-PRF-38535, all parameters are tested unless otherwise noted. On all other products, production processing does not necessarily include testing of all parameters.
- ESD protection exceeds JESD 22
- 2000V human-body model
- 1000V charged-device model
Description for the SN74LVC32A
The SN54LVC32A quadruple 2-input positive-OR gate is designed for 2.7V to 3.6V VCC operation, and the SN74LVC32A quadruple 2-input positive-OR gate is designed for 1.65V to 3.6V VCC operation.
The SNx4LVC32A devices perform the Boolean function Y = A + B or Y = /A • /B in positive logic.
Inputs can be driven from either 3.3V or 5V devices. This feature allows the use of these devices as translators in a mixed 3.3V/5V system environment.