Packaging information
| Package | Pins SOP (NS) | 20 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 40 | TUBE |
Features for the SN74LVC541A
- Operates from 1.65V to 3.6V
- Inputs accept voltages to 5.5V
- Maximum tpd of 5.1ns at 3.3V
- Typical VOLP (output ground bounce) <0.8V at VCC = 3.3V, TA = 25°C
- Typical VOHV (output VOH undershoot) >2V at VCC = 3.3V, TA = 25°C
- Support mixed-mode signal operation on all ports (5V input/output voltage with 3.3V VCC)
- Ioff supports live insertion, partial-power-down mode, and back-drive protection
- Latch-up performance exceeds 100mA per JESD 78
- On products compliant to MIL-PRF-38535, all parameters are tested unless otherwise noted, on all other products, production processing does not necessarily include testing of all parameters
Description for the SN74LVC541A
The SNx4LVC541A contains eight non-inverting buffers with 3-state outputs. The active low output enable pins (OE1 and OE2) control all eight channels, and are configured so that both must be low for the outputs to be active.