Product details

Technology family LVC Number of channels 8 IOL (max) (mA) 24 Supply current (max) (µA) 10 IOH (max) (mA) -24 Input type Standard CMOS Output type 3-State Features Balanced outputs, Very high speed (tpd 5-10ns) Rating Catalog Operating temperature range (°C) -40 to 125
Technology family LVC Number of channels 8 IOL (max) (mA) 24 Supply current (max) (µA) 10 IOH (max) (mA) -24 Input type Standard CMOS Output type 3-State Features Balanced outputs, Very high speed (tpd 5-10ns) Rating Catalog Operating temperature range (°C) -40 to 125
SOP (NS) 20 98.28 mm² (12.6 mm × 7.8 mm) TSSOP (PW) 20 41.6 mm² (6.5 mm × 6.4 mm) VQFN (RKS) 20 11.25 mm² (4.5 mm × 2.5 mm) SOIC (DW) 20 131.84 mm² (12.8 mm × 10.3 mm) VSSOP (DGS) 20 24.99 mm² (5.1 mm × 4.9 mm) SSOP (DB) 20 56.16 mm² (7.2 mm × 7.8 mm) TVSOP (DGV) 20 32 mm² (5 mm × 6.4 mm) VQFN (RGY) 20 15.75 mm² (4.5 mm × 3.5 mm)
  • Operates from 1.65V to 3.6V
  • Inputs accept voltages to 5.5V
  • Maximum tpd of 5.1ns at 3.3V
  • Typical VOLP (output ground bounce) <0.8V at VCC = 3.3V, TA = 25°C
  • Typical VOHV (output VOH undershoot) >2V at VCC = 3.3V, TA = 25°C
  • Support mixed-mode signal operation on all ports (5V input/output voltage with 3.3V VCC)
  • Ioff supports live insertion, partial-power-down mode, and back-drive protection
  • Latch-up performance exceeds 100mA per JESD 78
  • On products compliant to MIL-PRF-38535, all parameters are tested unless otherwise noted, on all other products, production processing does not necessarily include testing of all parameters
  • Operates from 1.65V to 3.6V
  • Inputs accept voltages to 5.5V
  • Maximum tpd of 5.1ns at 3.3V
  • Typical VOLP (output ground bounce) <0.8V at VCC = 3.3V, TA = 25°C
  • Typical VOHV (output VOH undershoot) >2V at VCC = 3.3V, TA = 25°C
  • Support mixed-mode signal operation on all ports (5V input/output voltage with 3.3V VCC)
  • Ioff supports live insertion, partial-power-down mode, and back-drive protection
  • Latch-up performance exceeds 100mA per JESD 78
  • On products compliant to MIL-PRF-38535, all parameters are tested unless otherwise noted, on all other products, production processing does not necessarily include testing of all parameters

The SNx4LVC541A contains eight non-inverting buffers with 3-state outputs. The active low output enable pins (OE1 and OE2) control all eight channels, and are configured so that both must be low for the outputs to be active.

The SNx4LVC541A contains eight non-inverting buffers with 3-state outputs. The active low output enable pins (OE1 and OE2) control all eight channels, and are configured so that both must be low for the outputs to be active.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet SNx4LVC541A Octal Buffers/Drivers With 3-State Outputs datasheet (Rev. O) PDF | HTML Jun 25, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

14-24-NL-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin non-leaded packages

14-24-NL-LOGIC-EVM is a flexible evaluation module (EVM) designed to support any logic or translation device that has a 14-pin to 24-pin BQA, BQB, RGY, RSV, RJW or RHL package.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TMDXICE110 — AMIC110 Industrial Communications Engine (ICE)

The AMIC110 Industrial Communications Engine (ICE) is a development platform targeted at industrial communications and industrial ethernet in particular. Key to the AMIC110 ICE is the Sitara AMIC110 SoC that features Arm® Cortex™-A8 processor along with the Programmable-Realtime Unit (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

HSPICE MODEL OF SN74LVC541A

SCEJ185.ZIP (158 KB) - HSpice model
Supported products & hardware
Simulation model

SN74LVC541A Behavioral SPICE Model

SCAM099.ZIP (7 KB) - PSpice model
Supported products & hardware
Simulation model

SN74LVC541A IBIS Model (Rev. B)

SCEM198B.ZIP (42 KB) - IBIS model
Supported products & hardware
Reference design

TIDA-00299 — EtherCAT Slave and Multi-Protocol Industrial Ethernet Reference Design

This reference design implements a cost-optimized high EMC immunity EtherCAT slave (dual ports) with SPI-interface to the application processor. The hardware design is capable of supporting multi-protocol industrial ethernet and field-busses using the AMIC110 industrial communications processor. (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOP (NS) 20 Ultra Librarian
TSSOP (PW) 20 Ultra Librarian
VQFN (RKS) 20 Ultra Librarian
SOIC (DW) 20 Ultra Librarian
VSSOP (DGS) 20 Ultra Librarian
SSOP (DB) 20 Ultra Librarian
TVSOP (DGV) 20 Ultra Librarian
VQFN (RGY) 20 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos