SN74LVT16245A

ACTIVE

Product details

Number of channels 16 IOL (max) (mA) 64 IOH (max) (mA) -32 Input type TTL/CMOS Output type LVTTL Features Power up 3-state, Very high speed (tpd 5-10ns) Technology family LVT Rating Catalog Operating temperature range (°C) -40 to 85
Number of channels 16 IOL (max) (mA) 64 IOH (max) (mA) -32 Input type TTL/CMOS Output type LVTTL Features Power up 3-state, Very high speed (tpd 5-10ns) Technology family LVT Rating Catalog Operating temperature range (°C) -40 to 85
SSOP (DL) 48 164.358 mm² (15.88 mm × 10.35 mm) TSSOP (DGG) 48 101.25 mm² (12.5 mm × 8.1 mm)
There are no details available for this product.
Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

SN74LVT16245A IBIS Model

SCEM174.ZIP (14 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SSOP (DL) 48 Ultra Librarian
TSSOP (DGG) 48 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos