SN74LXC1T45-Q1

ACTIVE

Product details

Bits (#) 1 Data rate (max) (Mbps) 420 Topology Push-Pull Direction control (typ) Direction-controlled Vin (min) (V) 1.1 Vin (max) (V) 5.5 Vout (min) (V) 1.1 Vout (max) (V) 5.5 Applications GPIO Features Integrated pulldown resistors, Partial power down (Ioff), Vcc disconnect, Vcc isolation Prop delay (ns) 11 Technology family LXC Supply current (max) (mA) 0.004 Rating Automotive Operating temperature range (°C) -40 to 125
Bits (#) 1 Data rate (max) (Mbps) 420 Topology Push-Pull Direction control (typ) Direction-controlled Vin (min) (V) 1.1 Vin (max) (V) 5.5 Vout (min) (V) 1.1 Vout (max) (V) 5.5 Applications GPIO Features Integrated pulldown resistors, Partial power down (Ioff), Vcc disconnect, Vcc isolation Prop delay (ns) 11 Technology family LXC Supply current (max) (mA) 0.004 Rating Automotive Operating temperature range (°C) -40 to 125
SOT-SC70 (DCK) 6 4.2 mm² (2 mm × 2.1 mm) USON (DRY) 6 1.45 mm² (1.45 mm × 1 mm)
  • Fully configurable dual-rail design allows each port to operate from 1.1 V to 5.5 V
  • Robust, glitch-free power supply sequencing
  • Up to 420-Mbps support for 3.3 V to 5.0 V
  • Schmitt-trigger inputs allow for slow or noisy inputs
  • I/O’s with integrated dynamic pull-down resistors help reduce external component count
  • Control inputs with integrated static pull-down resistors allow for floating control inputs
  • High drive strength (up to 32 mA at 5 V)
  • Low power consumption
    • 3-µA maximum (25°C)
    • 6-µA maximum (–40°C to 125°C)
  • VCC isolation and Vcc disconnect (Ioff-float) feature
    • If either VCC supply is < 100 mV or disconnected, all I/O’s get pulled-down and then become high-impedance
  • Ioff supports partial-power-down mode operation
  • Compatible with LVC family level shifters
  • Control logic (DIR and OE) are referenced to VCCA
  • Operating temperature from –40°C to +125°C
  • Latch-up performance exceeds 100 mA per JESD 78, class II
  • ESD protection exceeds JESD 22
    • 4000-V human-body model
    • 1000-V charged-device model
  • Fully configurable dual-rail design allows each port to operate from 1.1 V to 5.5 V
  • Robust, glitch-free power supply sequencing
  • Up to 420-Mbps support for 3.3 V to 5.0 V
  • Schmitt-trigger inputs allow for slow or noisy inputs
  • I/O’s with integrated dynamic pull-down resistors help reduce external component count
  • Control inputs with integrated static pull-down resistors allow for floating control inputs
  • High drive strength (up to 32 mA at 5 V)
  • Low power consumption
    • 3-µA maximum (25°C)
    • 6-µA maximum (–40°C to 125°C)
  • VCC isolation and Vcc disconnect (Ioff-float) feature
    • If either VCC supply is < 100 mV or disconnected, all I/O’s get pulled-down and then become high-impedance
  • Ioff supports partial-power-down mode operation
  • Compatible with LVC family level shifters
  • Control logic (DIR and OE) are referenced to VCCA
  • Operating temperature from –40°C to +125°C
  • Latch-up performance exceeds 100 mA per JESD 78, class II
  • ESD protection exceeds JESD 22
    • 4000-V human-body model
    • 1000-V charged-device model

The SN74LXC1T45-Q1 is a 1-bit, dual-supply noninverting bidirectional voltage level translation device. The I/O pin A and control pin (DIR) are referenced to VCCA logic levels, and the I/O pin B are referenced to VCCB logic levels. The A pin is able to accept I/O voltages ranging from 1.1 V to 5.5 V, while the B pin can accept I/O voltages from 1.1 V to 5.5 V. A high on DIR allows data transmission from A to B and a low on DIR allows data transmission from B to A. See Device Functional Modes for a summary of the operation of the control logic.

The SN74LXC1T45-Q1 is a 1-bit, dual-supply noninverting bidirectional voltage level translation device. The I/O pin A and control pin (DIR) are referenced to VCCA logic levels, and the I/O pin B are referenced to VCCB logic levels. The A pin is able to accept I/O voltages ranging from 1.1 V to 5.5 V, while the B pin can accept I/O voltages from 1.1 V to 5.5 V. A high on DIR allows data transmission from A to B and a low on DIR allows data transmission from B to A. See Device Functional Modes for a summary of the operation of the control logic.

Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AVCLVCDIRCNTRL-EVM — Generic EVM for Direction-Controlled Bidirectional Translation Device Supporting AVC and LVC

The generic EVM is designed to support one, two, four and eight channel LVC and AVC direction-controlled translation devices. It also supports the bus hold and automotive -Q1 devices in the same number of channels. The AVC are low voltage translation devices with lower drive strength of 12mA. LVC (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

SN74LXC1T45 IBIS Model

SCEM790.ZIP (56 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-SC70 (DCK) 6 Ultra Librarian
USON (DRY) 6 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos