Home Power management Low-side switches

SN75468

ACTIVE

Product details

Drivers per package 7 Switching voltage (max) (V) 50 Rating Catalog Operating temperature range (°C) 0 to 70 Output voltage (max) (V) 100 Peak output current (A) 0.5 Delay time (typ) (ns) 250 Input compatibility CMOS, TTL Vol at lowest spec current (typ) (mV) 900 Iout/ch (max) (mA) 500 Iout_off (typ) (µA) 50
Drivers per package 7 Switching voltage (max) (V) 50 Rating Catalog Operating temperature range (°C) 0 to 70 Output voltage (max) (V) 100 Peak output current (A) 0.5 Delay time (typ) (ns) 250 Input compatibility CMOS, TTL Vol at lowest spec current (typ) (mV) 900 Iout/ch (max) (mA) 500 Iout_off (typ) (µA) 50
SOIC (D) 16 59.4 mm² (9.9 mm × 6 mm) SOP (NS) 16 79.56 mm² (10.2 mm × 7.8 mm) PDIP (N) 16 181.42 mm² (19.3 mm × 9.4 mm)
  • 500-mA Rated Collector Current (Single Output)
  • High-Voltage Output 100 V
  • Output Clamp Diodes
  • Inputs Compatible With Various Types of Logic
  • Relay Driver Applications
  • Higher-Voltage Versions of ULN2003A and ULN2004A, for Commercial Temperature range
  • 500-mA Rated Collector Current (Single Output)
  • High-Voltage Output 100 V
  • Output Clamp Diodes
  • Inputs Compatible With Various Types of Logic
  • Relay Driver Applications
  • Higher-Voltage Versions of ULN2003A and ULN2004A, for Commercial Temperature range

The SN75468 and SN75469 are high-voltage, high-current Darlington transistor arrays. Each consists of seven NPN Darlington pairs that feature high-voltage outputs with common-cathode clamp diodes for switching inductive loads. The collector-current rating of each Darlington pair is 500 mA. The Darlington pairs may be paralleled for higher current capability. Applications include relay drivers, hammer drivers, lamp drivers, display drivers (LED and gas discharge), line drivers, and logic buffers.

The SN75468 has a 2700-Ω series base resistor for each Darlington pair for operation directly with TTL or 5-V CMOS. The SN75469 has a 10.5-kΩ series base resistor to allow its operation directly with CMOS or PMOS that use supply voltages of 6 to 15 V. The required input current is below that of the SN75468.

The SN75468 and SN75469 are high-voltage, high-current Darlington transistor arrays. Each consists of seven NPN Darlington pairs that feature high-voltage outputs with common-cathode clamp diodes for switching inductive loads. The collector-current rating of each Darlington pair is 500 mA. The Darlington pairs may be paralleled for higher current capability. Applications include relay drivers, hammer drivers, lamp drivers, display drivers (LED and gas discharge), line drivers, and logic buffers.

The SN75468 has a 2700-Ω series base resistor for each Darlington pair for operation directly with TTL or 5-V CMOS. The SN75469 has a 10.5-kΩ series base resistor to allow its operation directly with CMOS or PMOS that use supply voltages of 6 to 15 V. The required input current is below that of the SN75468.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet SN7546x Darlington Transistor Arrays datasheet (Rev. E) PDF | HTML Jan 28, 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOIC (D) 16 Ultra Librarian
SOP (NS) 16 Ultra Librarian
PDIP (N) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos