Product details

Digital audio interface I2S, L, R, TDM Control interface SPI Sampling rate (max) (kHz) 212 Rating Catalog Operating temperature range (°C) -40 to 85
Digital audio interface I2S, L, R, TDM Control interface SPI Sampling rate (max) (kHz) 212 Rating Catalog Operating temperature range (°C) -40 to 85
TQFP (PAG) 64 144 mm² (12 mm × 12 mm)
  • AUTOMATIC SENSING OF INPUT-TO-OUTPUT SAMPLING RATIO
  • WIDE INPUT-TO-OUTPUT SAMPLING RANGE: 16:1 to 1:16
  • SUPPORTS INPUT AND OUTPUT SAMPLING RATES UP TO 212kHz
  • DYNAMIC RANGE: 128dB (–60dbFS Input, BW = 20Hz to fs/2, A-Weighted)
  • THD+N: –125dB (0dbFS Input, BW = 20Hz to fs/2)
  • HIGH-PERFORMANCE, LINEAR PHASE DIGITAL FILTERING
  • FLEXIBLE AUDIO SERIAL PORTS:
    • Master or Slave Mode Operation
    • Supports I2S, Left-Justified, Right-Justified, and TDM Data Formats
    • TDM Mode Allows Daisy-Chaining of Up to Four Devices
  • SUPPORTS 24-, 20-, 18-, or 16-BIT INPUT AND OUTPUT DATA
    • All Output Data is Dithered from the Internal 28-Bit Data Path
  • SERIAL PERIPHERAL INTERFACE (SPI)™ PORT SUPPORTS REGISTER READ AND WRITE OPERATIONS IN SOFTWARE MODE
  • BYPASS MODE
    • Routes Input Port Data Directly to the Output Port
  • FOUR GROUP DELAY OPTIONS FOR THE INTERPOLATION FILTER
  • DIRECT DOWNSAMPLING OPTION FOR THE DECIMATION FILTER
  • DIGITAL DE-EMPHASIS FILTER
    • User-Selectable for 32kHz, 44.1kHz, and 48kHz Sampling Rates
  • SOFT MUTE FUNCTION
  • PROGRAMMABLE DIGITAL OUTPUT ATTENUATION (SOFTWARE MODE ONLY)
    • 256 Steps: 0dB to –127.5dB with 0.5dB Steps
  • INPUT-TO-OUTPUT SAMPLING RATIO READBACK (SOFTWARE MODE ONLY)
  • POWER-DOWN MODES
  • SUPPORTS OPERATION FROM A SINGLE +1.8V or +3.3V POWER SUPPLY
  • AVAILABLE IN A TQFP-64 PACKAGE
  • APPLICATIONS
    • DIGITAL MIXING CONSOLES
    • DIGITAL AUDIO WORKSTATIONS
    • AUDIO DISTRIBUTION SYSTEMS
    • BROADCAST STUDIO EQUIPMENT
    • GENERAL DIGITAL AUDIO PROCESSING

U.S. Patent No. 7,262,716.
All trademarks are the property of their respective owners.

  • AUTOMATIC SENSING OF INPUT-TO-OUTPUT SAMPLING RATIO
  • WIDE INPUT-TO-OUTPUT SAMPLING RANGE: 16:1 to 1:16
  • SUPPORTS INPUT AND OUTPUT SAMPLING RATES UP TO 212kHz
  • DYNAMIC RANGE: 128dB (–60dbFS Input, BW = 20Hz to fs/2, A-Weighted)
  • THD+N: –125dB (0dbFS Input, BW = 20Hz to fs/2)
  • HIGH-PERFORMANCE, LINEAR PHASE DIGITAL FILTERING
  • FLEXIBLE AUDIO SERIAL PORTS:
    • Master or Slave Mode Operation
    • Supports I2S, Left-Justified, Right-Justified, and TDM Data Formats
    • TDM Mode Allows Daisy-Chaining of Up to Four Devices
  • SUPPORTS 24-, 20-, 18-, or 16-BIT INPUT AND OUTPUT DATA
    • All Output Data is Dithered from the Internal 28-Bit Data Path
  • SERIAL PERIPHERAL INTERFACE (SPI)™ PORT SUPPORTS REGISTER READ AND WRITE OPERATIONS IN SOFTWARE MODE
  • BYPASS MODE
    • Routes Input Port Data Directly to the Output Port
  • FOUR GROUP DELAY OPTIONS FOR THE INTERPOLATION FILTER
  • DIRECT DOWNSAMPLING OPTION FOR THE DECIMATION FILTER
  • DIGITAL DE-EMPHASIS FILTER
    • User-Selectable for 32kHz, 44.1kHz, and 48kHz Sampling Rates
  • SOFT MUTE FUNCTION
  • PROGRAMMABLE DIGITAL OUTPUT ATTENUATION (SOFTWARE MODE ONLY)
    • 256 Steps: 0dB to –127.5dB with 0.5dB Steps
  • INPUT-TO-OUTPUT SAMPLING RATIO READBACK (SOFTWARE MODE ONLY)
  • POWER-DOWN MODES
  • SUPPORTS OPERATION FROM A SINGLE +1.8V or +3.3V POWER SUPPLY
  • AVAILABLE IN A TQFP-64 PACKAGE
  • APPLICATIONS
    • DIGITAL MIXING CONSOLES
    • DIGITAL AUDIO WORKSTATIONS
    • AUDIO DISTRIBUTION SYSTEMS
    • BROADCAST STUDIO EQUIPMENT
    • GENERAL DIGITAL AUDIO PROCESSING

U.S. Patent No. 7,262,716.
All trademarks are the property of their respective owners.

The SRC4184 is a four-channel, asynchronous sample rate converter (ASRC), designed for professional and broadcast audio applications. The SRC4184 combines a wide input-to-output sampling ratio with outstanding dynamic range and ultra low distortion. The input and output serial ports support the most common audio data formats, as well as a time division multiplexed (TDM) format. This allows the SRC4184 to interface to a wide range of audio data converters, digital audio receivers and transmitters, and digital signal processors.

The SRC4184 may be operated in Hardware mode as a standalone pin-programmed device, with dedicated control pins for serial port mode, audio data format, soft mute, bypass, and digital filtering functions. Alternatively, the SRC4184 may be operated in Software mode, where a four-wire serial peripheral interface (SPI) port provides access to internal control and status registers.

The SRC4184 operates from either a +1.8V core supply or a +3.3V core supply. When operating from +3.3V, the +1.8V required by the core logic is derived from an internal voltage regulator. The SRC4184 also requires a digital I/O supply, which operates from +1.65V to +3.6V. The SRC4184 is available in a TQFP-64 package.

The SRC4184 is a four-channel, asynchronous sample rate converter (ASRC), designed for professional and broadcast audio applications. The SRC4184 combines a wide input-to-output sampling ratio with outstanding dynamic range and ultra low distortion. The input and output serial ports support the most common audio data formats, as well as a time division multiplexed (TDM) format. This allows the SRC4184 to interface to a wide range of audio data converters, digital audio receivers and transmitters, and digital signal processors.

The SRC4184 may be operated in Hardware mode as a standalone pin-programmed device, with dedicated control pins for serial port mode, audio data format, soft mute, bypass, and digital filtering functions. Alternatively, the SRC4184 may be operated in Software mode, where a four-wire serial peripheral interface (SPI) port provides access to internal control and status registers.

The SRC4184 operates from either a +1.8V core supply or a +3.3V core supply. When operating from +3.3V, the +1.8V required by the core logic is derived from an internal voltage regulator. The SRC4184 also requires a digital I/O supply, which operates from +1.65V to +3.6V. The SRC4184 is available in a TQFP-64 package.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet 4-Channel, Asynchronous Sample Rate Converter datasheet (Rev. B) Sep 13, 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
TQFP (PAG) 64 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos