Product details

Number of ADC channels 2 Number of DAC channels 2 Digital audio interface I2S, LJ, TDM Control interface I2C, SPI Analog inputs 2 Analog outputs 2, 4 Features Digital mic support, Headset detect, Low latency, Low power, Mic bias, Phase-locked loop (PLL), PowerTune, Single supply, Stereo headphone amplifier, Thermal Foldback Sampling rate (max) (kHz) 768 Rating Automotive ADC SNR (typ) (dB) 105 DAC SNR (typ) (dB) 114 Operating temperature range (°C) -40 to 125
Number of ADC channels 2 Number of DAC channels 2 Digital audio interface I2S, LJ, TDM Control interface I2C, SPI Analog inputs 2 Analog outputs 2, 4 Features Digital mic support, Headset detect, Low latency, Low power, Mic bias, Phase-locked loop (PLL), PowerTune, Single supply, Stereo headphone amplifier, Thermal Foldback Sampling rate (max) (kHz) 768 Rating Automotive ADC SNR (typ) (dB) 105 DAC SNR (typ) (dB) 114 Operating temperature range (°C) -40 to 125
WQFN (RTV) 32 25 mm² (5 mm × 5 mm)
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C ≤ TA ≤ +125°C
  • Stereo low-power audio ADC
    • Performance:
      • Line/Microphone differential input dynamic range: 105dB
      • THD+N: –97dB
      • Channel summing mode supports high SNR: 108dB
    • Input voltage:
      • Differential, 2VRMS full-scale input
      • Single-ended, 1VRMS full-scale input
    • Input mix/mux options
    • ADC sample rate (fS) = 4kHz to 768kHz
    • Programmable microphone bias (up to 3V)
    • Up to 4 Record Channels
      • 2 Channel Analog + 2 Channel Digital
      • 1 Channel Analog + 3 Channel Digital
      • 4 Channel Digital
  • Stereo differential or Quad single-ended high performance audio DAC
    • Performance:
      • DAC to differential line-out dynamic range: 114dB
      • DAC to differential headphone-out dynamic range: 114dB
      • THD+N:–96dB
    • Line-out/headphone output voltage :
      • Differential, 2VRMS full-scale
      • Pseudo-differential, 1VRMS full-scale
      • Single-ended, 1VRMS full-scale
    • DAC sample rate (fS) = 4kHz to 768kHz
  • Common features
    • Analog input to output bypass
    • Voice activity detection
    • Ultrasonic activity detection
    • Battery and thermal foldback protection
    • Signal distortion limiter
    • Low and Ultra-low latency filter options
    • Programmable HPF and Biquad filters
    • I2C or SPI control interface
    • Audio serial interface
      • Format: TDM, I2S or Left-justified (LJ)
      • Word length: 16, 20, 24 or 32 bits
      • Bus controller and target modes
    • Programmable PLL for flexible clocking
    • Auto clock and sample rate detection
    • Low power modes
      • 8mW for 2-Ch recording (1.8V Supply)
      • 10.5mW for 2-Ch playback (1.8V Supply)
    • Single supply operation AVDD: 1.8V or 3.3V
    • I/O supply operation: 1.2V or 1.8V or 3.3V
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C ≤ TA ≤ +125°C
  • Stereo low-power audio ADC
    • Performance:
      • Line/Microphone differential input dynamic range: 105dB
      • THD+N: –97dB
      • Channel summing mode supports high SNR: 108dB
    • Input voltage:
      • Differential, 2VRMS full-scale input
      • Single-ended, 1VRMS full-scale input
    • Input mix/mux options
    • ADC sample rate (fS) = 4kHz to 768kHz
    • Programmable microphone bias (up to 3V)
    • Up to 4 Record Channels
      • 2 Channel Analog + 2 Channel Digital
      • 1 Channel Analog + 3 Channel Digital
      • 4 Channel Digital
  • Stereo differential or Quad single-ended high performance audio DAC
    • Performance:
      • DAC to differential line-out dynamic range: 114dB
      • DAC to differential headphone-out dynamic range: 114dB
      • THD+N:–96dB
    • Line-out/headphone output voltage :
      • Differential, 2VRMS full-scale
      • Pseudo-differential, 1VRMS full-scale
      • Single-ended, 1VRMS full-scale
    • DAC sample rate (fS) = 4kHz to 768kHz
  • Common features
    • Analog input to output bypass
    • Voice activity detection
    • Ultrasonic activity detection
    • Battery and thermal foldback protection
    • Signal distortion limiter
    • Low and Ultra-low latency filter options
    • Programmable HPF and Biquad filters
    • I2C or SPI control interface
    • Audio serial interface
      • Format: TDM, I2S or Left-justified (LJ)
      • Word length: 16, 20, 24 or 32 bits
      • Bus controller and target modes
    • Programmable PLL for flexible clocking
    • Auto clock and sample rate detection
    • Low power modes
      • 8mW for 2-Ch recording (1.8V Supply)
      • 10.5mW for 2-Ch playback (1.8V Supply)
    • Single supply operation AVDD: 1.8V or 3.3V
    • I/O supply operation: 1.2V or 1.8V or 3.3V

The TAC5112-Q1 is an automotive, low-power stereo audio codec with 2VRMS differential input, 105dB stereo ADC and 2VRMS differential output, 114dB stereo or 1VRMS single-ended output, 107dB quad DAC. The TAC5112-Q1 supports both differential and single-ended inputs and outputs. The ADC supports both line/microphone input signals with options for AC or DC coupling configurations. The DAC outputs can be configured for either line-output or headphone loads. The DAC can drive up to 62.5mW into a 16Ω headphone load. The TAC5112-Q1 integrates programable channel gain, digital volume control, a low-jitter phase-locked loop (PLL), a programmable high-pass filter (HPF), programmable EQ and biquad filters, low-latency and ultra-low latency filter modes, and allows for sample rates up to 768kHz for both ADC and DAC signal chains. The TAC5112-Q1 supports time-division multiplexing (TDM), I2S, or left-justified (LJ) audio formats, and can be controlled with I2C or SPI. These integrated high-performance features, along with a single supply operation, makes TAC5112-Q1 an excellent choice for space-constrained automotive systems.

The TAC5112-Q1 is an automotive, low-power stereo audio codec with 2VRMS differential input, 105dB stereo ADC and 2VRMS differential output, 114dB stereo or 1VRMS single-ended output, 107dB quad DAC. The TAC5112-Q1 supports both differential and single-ended inputs and outputs. The ADC supports both line/microphone input signals with options for AC or DC coupling configurations. The DAC outputs can be configured for either line-output or headphone loads. The DAC can drive up to 62.5mW into a 16Ω headphone load. The TAC5112-Q1 integrates programable channel gain, digital volume control, a low-jitter phase-locked loop (PLL), a programmable high-pass filter (HPF), programmable EQ and biquad filters, low-latency and ultra-low latency filter modes, and allows for sample rates up to 768kHz for both ADC and DAC signal chains. The TAC5112-Q1 supports time-division multiplexing (TDM), I2S, or left-justified (LJ) audio formats, and can be controlled with I2C or SPI. These integrated high-performance features, along with a single supply operation, makes TAC5112-Q1 an excellent choice for space-constrained automotive systems.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TAC5112EVM-K — TAC5112 evaluation module

The TAC5112 evaluation module (EVM) allows the user to test the capabilities of the TAC5112, a two-channel low-power stereo codec, which is intended for applications in land mobile radio, IP telephone or professional audio applications. The EVM is paired with the AC-MB, a flexible motherboard (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Application software & framework

PUREPATHCONSOLE — PurePath™ Console graphical development suite for audio system design and development

PurePath™ Console is a highly integrated and easy-to-use audio development suite designed specifically to simplify the evaluation, configuration and debug process associated with the development of audio products. Watch how easy it is to use the PurePath™ Console 3 software.

PurePath Console’s (...)
Supported products & hardware
Driver or library

TAC5X1X-LINUX-DRIVER — These Linux drivers support our TAC5x1x family including ADC, DAC and CODEC.

These Linux drivers support our TAC5x1x family including ADC, DAC and CODEC. These drivers include both .c and .h files.
Supported products & hardware
Support software

TAC5X1X-Q1-SW — TAx5x1x-Q1 files. Requires PUREPATHCONSOLE installed.

TAx5x1x-Q1 files. Requires PUREPATHCONSOLE installed.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN (RTV) 32 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos