NEW

TAS2020

ACTIVE

Product details

Audio input type Digital Input Architecture Class-D Speaker channels (max) Mono Control interface Hardware, I2C Output power (W) 3.2 THD + N at 1 kHz (%) 0.004 Load (min) (Ω) 3.2 Analog supply voltage (min) (V) 2.5 Analog supply voltage (max) (V) 5.5 Rating Catalog Operating temperature range (°C) -40 to 85
Audio input type Digital Input Architecture Class-D Speaker channels (max) Mono Control interface Hardware, I2C Output power (W) 3.2 THD + N at 1 kHz (%) 0.004 Load (min) (Ω) 3.2 Analog supply voltage (min) (V) 2.5 Analog supply voltage (max) (V) 5.5 Rating Catalog Operating temperature range (°C) -40 to 85
VQFN-HR (RBG) 26 14 mm² (3.5 mm × 4 mm)
  • Powerful Class-D amplifier
    • 3.2W output power @1% THD+N
    • 5.5V external PVDD supply
  • Best-in-class efficiency
    • Up to 93.5% efficiency @ 1% TDH+N power
    • 14.7mW idle channel power, noise gate off
    • 5.3mW idle channel power, noise gate on
    • Integrated 1.8V VDD Y-bridge
  • High performance audio channel
    • 4.2µV A-wt. idle channel noise, 6dBV gain
    • 114.4dB Dynamic Range
    • -90dB THD+N
    • Low EMI performance with ERC and SSM
    • < 1µs chip to chip group delay matching
  • Advanced integrated features
    • Signal detection high efficiency modes
    • High accuracy supply voltage monitor & temp sensor
  • Ease of use features
    • HW pin control or I2C based control
    • Clock based power up/down
    • Auto clock rate detection: 16 to 192kHz
    • MCLK free operation
    • Thermal and over current protection
  • Power Supplies and user interface
    • VDD: 1.65V to 1.95V
    • IOVDD: 1.8V or 3.3V
    • PVDD: 2.5V to 5.5V
    • I2S/TDM: 8 channels
  • 26-Pin, 0.4mm Pitch, QFN package
  • Powerful Class-D amplifier
    • 3.2W output power @1% THD+N
    • 5.5V external PVDD supply
  • Best-in-class efficiency
    • Up to 93.5% efficiency @ 1% TDH+N power
    • 14.7mW idle channel power, noise gate off
    • 5.3mW idle channel power, noise gate on
    • Integrated 1.8V VDD Y-bridge
  • High performance audio channel
    • 4.2µV A-wt. idle channel noise, 6dBV gain
    • 114.4dB Dynamic Range
    • -90dB THD+N
    • Low EMI performance with ERC and SSM
    • < 1µs chip to chip group delay matching
  • Advanced integrated features
    • Signal detection high efficiency modes
    • High accuracy supply voltage monitor & temp sensor
  • Ease of use features
    • HW pin control or I2C based control
    • Clock based power up/down
    • Auto clock rate detection: 16 to 192kHz
    • MCLK free operation
    • Thermal and over current protection
  • Power Supplies and user interface
    • VDD: 1.65V to 1.95V
    • IOVDD: 1.8V or 3.3V
    • PVDD: 2.5V to 5.5V
    • I2S/TDM: 8 channels
  • 26-Pin, 0.4mm Pitch, QFN package

The TAS2020 is a mono, digital input Class-D audio amplifier designed for efficiently driving high peak power into loudspeakers.

TAS2020 is optimized to deliver best battery life for real-use cases of music playback and voice calls. Advanced efficiency optimization features like Y-bridge, and other algorithms enable the device to produce best-in-class efficiency across all power regions of operation. The Class-D amplifier is capable of delivering 3.2W output powerusing external PVDD supply.

Up to four devices can share a common bus via I2S/TDM and I2C interfaces. TAS2020 also supports HW pin based pre-defined controls that can configure the device for desired mode of operation without requiring any I2C controls.

The TAS2020 is a mono, digital input Class-D audio amplifier designed for efficiently driving high peak power into loudspeakers.

TAS2020 is optimized to deliver best battery life for real-use cases of music playback and voice calls. Advanced efficiency optimization features like Y-bridge, and other algorithms enable the device to produce best-in-class efficiency across all power regions of operation. The Class-D amplifier is capable of delivering 3.2W output powerusing external PVDD supply.

Up to four devices can share a common bus via I2S/TDM and I2C interfaces. TAS2020 also supports HW pin based pre-defined controls that can configure the device for desired mode of operation without requiring any I2C controls.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet TAS2020 3.2W Mono Digital Input Class-D Speaker Amp with 5.5V PVDD Support datasheet (Rev. A) PDF | HTML Jul 15, 2026
Application note TAS2118/TAS2020/TAS2120/TAS2320 2-Layer PCB Design Guidelines PDF | HTML Jun 16, 2026
Application note Efficiency Improvement With Y-Bridge in TAS2x20, TAS257x (Rev. A) PDF | HTML Sep 18, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AA-EVM-MB — Audio amplifiers motherboard evaluation module

The AA-EVM-MB has been designed to control Texas Instruments compatible Audio Amplifier EVMs. AA-EVM-MB offers a USB interface to connect to a PC running PurePathConsole software and standard USB audio interface.
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TAS2020EVM — TAS2020 evaluation module

The TAS2020EVM has been designed to demonstrate the performance of TAS2020 in a mono configuration. The evaluation module (EVM) utilizes the AC-MB to provide a USB to audio interface to the EVM. Up to four devices can share a common bus through I2S/TDM and I2C interfaces. The TAS2020EVM also (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RBG) 26 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos