TAS2320

ACTIVE

Product details

Audio input type Digital Input Architecture Class-D Speaker channels (max) Mono Control interface Hardware, I2C Output power (W) 15 Power stage supply (max) (V) 15 Power stage supply (min) (V) 2.5 THD + N at 1 kHz (%) 0.004 Load (min) (Ω) 3.2 Analog supply voltage (min) (V) 2.5 Analog supply voltage (max) (V) 15 Rating Catalog Operating temperature range (°C) -40 to 85
Audio input type Digital Input Architecture Class-D Speaker channels (max) Mono Control interface Hardware, I2C Output power (W) 15 Power stage supply (max) (V) 15 Power stage supply (min) (V) 2.5 THD + N at 1 kHz (%) 0.004 Load (min) (Ω) 3.2 Analog supply voltage (min) (V) 2.5 Analog supply voltage (max) (V) 15 Rating Catalog Operating temperature range (°C) -40 to 85
VQFN-HR (RBG) 26 14 mm² (3.5 mm × 4 mm)
  • Powerful Class-D amplifier
    • 19W output power @1% THD+N
    • 15V external PVDD supply
  • Best-in-class efficiency
    • Up to 93.2% efficiency @ 1% TDH+N power
    • 14.7mW idle channel power, noise gate off
    • 5.3mW idle channel power, noise gate on
    • Integrated 1.8V VDD Y-bridge
  • High performance audio channel
    • 14.2µV A-wt. idle channel noise
    • 114.4dB Dynamic Range
    • -90dB THD+N
    • Low EMI performance with ERC and SSM
    • < 1µs chip to chip group delay matching
  • Advanced integrated features
    • Signal detection high efficiency modes
    • High accuracy supply voltage monitor & temp sensor
    • Boost sharing secondary device support
    • External Class-H Boost control algorithm
  • Ease of use features
    • HW pin control or I2C based control
    • Clock based power up/down
    • Auto clock rate detection: 16 to 192kHz
    • MCLK free operation
    • Thermal and over current protection
  • Power Supplies and user interface
    • VBAT: 2.5V to 5.5V
    • VDD: 1.65V to 1.95V
    • IOVDD: 1.8V or 3.3V
    • PVDD: 2.5V to 15V
    • I2S/TDM: 8 channels
  • 26-Pin, 0.4mm Pitch, QFN package
  • Powerful Class-D amplifier
    • 19W output power @1% THD+N
    • 15V external PVDD supply
  • Best-in-class efficiency
    • Up to 93.2% efficiency @ 1% TDH+N power
    • 14.7mW idle channel power, noise gate off
    • 5.3mW idle channel power, noise gate on
    • Integrated 1.8V VDD Y-bridge
  • High performance audio channel
    • 14.2µV A-wt. idle channel noise
    • 114.4dB Dynamic Range
    • -90dB THD+N
    • Low EMI performance with ERC and SSM
    • < 1µs chip to chip group delay matching
  • Advanced integrated features
    • Signal detection high efficiency modes
    • High accuracy supply voltage monitor & temp sensor
    • Boost sharing secondary device support
    • External Class-H Boost control algorithm
  • Ease of use features
    • HW pin control or I2C based control
    • Clock based power up/down
    • Auto clock rate detection: 16 to 192kHz
    • MCLK free operation
    • Thermal and over current protection
  • Power Supplies and user interface
    • VBAT: 2.5V to 5.5V
    • VDD: 1.65V to 1.95V
    • IOVDD: 1.8V or 3.3V
    • PVDD: 2.5V to 15V
    • I2S/TDM: 8 channels
  • 26-Pin, 0.4mm Pitch, QFN package

The TAS2320 is a mono, digital input Class-D audio amplifier designed for efficiently driving high peak power into loudspeakers.

TAS2320 is optimized to deliver best battery life for real-use cases of music playback and voice calls. Advanced efficiency optimization features like Y-bridge, and other algorithms enable the device to produce best-in-class efficiency across all power regions of operation. The Class-D amplifier is capable of delivering 15W output powerusing external PVDD supply.

Up to four devices can share a common bus via I2S/TDM and I2C interfaces. TAS2320 also supports HW pin based pre-defined controls that can configure the device for desired mode of operation without requiring any I2C controls.

The TAS2320 is a mono, digital input Class-D audio amplifier designed for efficiently driving high peak power into loudspeakers.

TAS2320 is optimized to deliver best battery life for real-use cases of music playback and voice calls. Advanced efficiency optimization features like Y-bridge, and other algorithms enable the device to produce best-in-class efficiency across all power regions of operation. The Class-D amplifier is capable of delivering 15W output powerusing external PVDD supply.

Up to four devices can share a common bus via I2S/TDM and I2C interfaces. TAS2320 also supports HW pin based pre-defined controls that can configure the device for desired mode of operation without requiring any I2C controls.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet TAS2320 19W Mono Digital Input Class-D Speaker Amp with 15V PVDD Support datasheet (Rev. A) PDF | HTML Oct 27, 2025
Application note TAS2118/TAS2020/TAS2120/TAS2320 2-Layer PCB Design Guidelines PDF | HTML Jun 16, 2026
Application brief Speaker, TV, Soundbar Audio Amplifiers: Features, Benefits, and Selection Guide PDF | HTML Mar 11, 2026
Application note TAS2x20: Extending Battery Life in Portable Audio Applications PDF | HTML Oct 30, 2025
Application note Efficiency Improvement With Y-Bridge in TAS2x20, TAS257x (Rev. A) PDF | HTML Sep 18, 2025
Application note TAS2x20 Design and Layout Guidelines PDF | HTML Sep 30, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AA-EVM-MB — Audio amplifiers motherboard evaluation module

The AA-EVM-MB has been designed to control Texas Instruments compatible Audio Amplifier EVMs. AA-EVM-MB offers a USB interface to connect to a PC running PurePathConsole software and standard USB audio interface.
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TAS2320EVM — TAS2320 evaluation module

The TAS2320EVM has been designed to demonstrate the performance of TAS2320 in a mono configuration. This tool utilizes the AC-MB to provide a USB to audio interface to the evaluation module. Up to four devices can share a common bus through I2S/TDM and I2C interfaces. The TAS2320EVM supports a (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
GUI for evaluation module (EVM)

TAS2X20-GUI — PurePath™ Console 3 Apps for TAS2x20 EVM

PurePath™ Console 3 Apps for TAS2x20 EVM
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RBG) 26 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos