TAS2320RBGR

ACTIVE

15W, mono digital input Class-D speaker amplifier with 15V external boost support | RBG | 26 | -40 to 85

ACTIVE Custom reel may be available
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN-HR (RBG) | 26
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TAS2320

  • Powerful Class-D amplifier
    • 19W output power @1% THD+N
    • 15V external PVDD supply
  • Best-in-class efficiency
    • Up to 93.2% efficiency @ 1% TDH+N power
    • 14.7mW idle channel power, noise gate off
    • 5.3mW idle channel power, noise gate on
    • Integrated 1.8V VDD Y-bridge
  • High performance audio channel
    • 14.2µV A-wt. idle channel noise
    • 114.4dB Dynamic Range
    • -90dB THD+N
    • Low EMI performance with ERC and SSM
    • < 1µs chip to chip group delay matching
  • Advanced integrated features
    • Signal detection high efficiency modes
    • High accuracy supply voltage monitor & temp sensor
    • Boost sharing secondary device support
    • External Class-H Boost control algorithm
  • Ease of use features
    • HW pin control or I2C based control
    • Clock based power up/down
    • Auto clock rate detection: 16 to 192kHz
    • MCLK free operation
    • Thermal and over current protection
  • Power Supplies and user interface
    • VBAT: 2.5V to 5.5V
    • VDD: 1.65V to 1.95V
    • IOVDD: 1.8V or 3.3V
    • PVDD: 2.5V to 15V
    • I2S/TDM: 8 channels
  • 26-Pin, 0.4mm Pitch, QFN package

Description for the TAS2320

The TAS2320 is a mono, digital input Class-D audio amplifier designed for efficiently driving high peak power into loudspeakers.

TAS2320 is optimized to deliver best battery life for real-use cases of music playback and voice calls. Advanced efficiency optimization features like Y-bridge, and other algorithms enable the device to produce best-in-class efficiency across all power regions of operation. The Class-D amplifier is capable of delivering 15W output powerusing external PVDD supply.

Up to four devices can share a common bus via I2S/TDM and I2C interfaces. TAS2320 also supports HW pin based pre-defined controls that can configure the device for desired mode of operation without requiring any I2C controls.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more