TAS2505IRGET

ACTIVE

2-W, mono, digital & analog input Class-D audio amp with audio processing & mono headphone amplifier | RGE | 24 | -40 to 85

ACTIVE Custom reel may be available
Same as: TAS2505IRGET.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RGE) | 24
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the TAS2505

  • Mono class-D BTL speaker amplifier
    • 2.6W at 10% THD_N (4Ω, 5.5V)
    • 1.7W at 10% THD+N (8Ω, 5.5V)
  • Supports both digital and analog input
  • Single supply 2.7V to 5.5V
  • Load diagnostic functions:
    • Output-to-GND Short
    • Terminal-to-terminal short
    • Output-to-power short
    • Over temperature
    • Input DC
  • Supports 9kHz to 96kHz sample rates
  • Two single-ended inputs with output mixing and level control
  • Embedded power-on-reset
  • Programmable digital audio processing:
    • Bass boost
    • Treble
    • EQ (up to 6 biquads)
  • I2S, Left-justified, right-justified, DSP, and TDM audio interfaces
  • I2C and SPI Control With Auto-Increment
  • 24-Pin, VQFN package

Description for the TAS2505

The TAS2505 is a mono Class-D speaker amp that supports both Digital and Analog inputs. The device is designed for automotive instrument cluster, emergency call (eCall), and telematics applications. Direct I2S input removes the need for an external DAC in the audio signal path. In addition to integration, the device features programmable audio processing. The onboard DSP supports bass boost, treble, and EQ (up to 6 biquads). An on-chip PLL provides the high-speed clock needed by the DSP. The volume level is register controlled.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more