TAS2505A-Q1

ACTIVE

Automotive, 2-W, mono, digital or analog input Class-D amplifier with audio processing

Product details

Output power (W) 2.6 Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2.7 Speaker channels (max) Mono Features Diagnostics, Multi-topology Audio input type Analog Input, Digital Input Control interface I2C, SPI THD + N at 1 kHz (%) 0.02 Switching frequency (max) (Hz) 400000 Output noise voltage (µV) 37 Sampling rate (max) (Hz) 96000 Rating Automotive Operating temperature range (°C) -40 to 105
Output power (W) 2.6 Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2.7 Speaker channels (max) Mono Features Diagnostics, Multi-topology Audio input type Analog Input, Digital Input Control interface I2C, SPI THD + N at 1 kHz (%) 0.02 Switching frequency (max) (Hz) 400000 Output noise voltage (µV) 37 Sampling rate (max) (Hz) 96000 Rating Automotive Operating temperature range (°C) -40 to 105
VQFN (RGE) 24 16 mm² (4 mm × 4 mm)
  • AEC-Q100 Qualified with the following results for automotive applications:
    • Device temperature grade 2: –40°C to 105°C ambient operating temperature range
    • Device HBM ESD classification level H2
    • Device CDM ESD classification level C4B
  • Mono class-D BTL speaker amplifier
    • 2.6W at 10% THD_N (4Ω, 5.5V)
    • 1.7W at 10% THD+N (8Ω, 5.5V)
  • Supports both digital and analog input
  • Single supply 2.7V to 5.5V
  • Load diagnostic functions:
    • Output-to-GND Short
    • Terminal-to-terminal short
    • Output-to-power short
    • Over temperature
  • Supports 9kHz to 96kHz sample rates
  • Two single-ended inputs with output mixing and level control
  • Embedded power-on-reset
  • Programmable digital audio processing:
    • Bass boost
    • Treble
    • EQ (up to 6 biquads)
  • I2S, Left-justified, right-justified, DSP, and TDM audio interfaces
  • I2C and SPI Control With Auto-Increment
  • 24-Pin, VQFN wettable flank (automotive grade) package
  • AEC-Q100 Qualified with the following results for automotive applications:
    • Device temperature grade 2: –40°C to 105°C ambient operating temperature range
    • Device HBM ESD classification level H2
    • Device CDM ESD classification level C4B
  • Mono class-D BTL speaker amplifier
    • 2.6W at 10% THD_N (4Ω, 5.5V)
    • 1.7W at 10% THD+N (8Ω, 5.5V)
  • Supports both digital and analog input
  • Single supply 2.7V to 5.5V
  • Load diagnostic functions:
    • Output-to-GND Short
    • Terminal-to-terminal short
    • Output-to-power short
    • Over temperature
  • Supports 9kHz to 96kHz sample rates
  • Two single-ended inputs with output mixing and level control
  • Embedded power-on-reset
  • Programmable digital audio processing:
    • Bass boost
    • Treble
    • EQ (up to 6 biquads)
  • I2S, Left-justified, right-justified, DSP, and TDM audio interfaces
  • I2C and SPI Control With Auto-Increment
  • 24-Pin, VQFN wettable flank (automotive grade) package

The TAS2505A-Q1 is a mono Class-D speaker amp that supports both Digital and Analog inputs. The device is designed for automotive instrument cluster, emergency call (eCall), and telematics applications. Direct I2S input removes the need for an external DAC in the audio signal path, and the integrated LDO enables single supply operation. In addition to integration, the device features programmable audio processing. The onboard DSP supports bass boost, treble, and EQ (up to 6 biquads). An on-chip PLL provides the high-speed clock needed by the DSP. The volume level is register controlled.

The TAS2505A-Q1 is a mono Class-D speaker amp that supports both Digital and Analog inputs. The device is designed for automotive instrument cluster, emergency call (eCall), and telematics applications. Direct I2S input removes the need for an external DAC in the audio signal path, and the integrated LDO enables single supply operation. In addition to integration, the device features programmable audio processing. The onboard DSP supports bass boost, treble, and EQ (up to 6 biquads). An on-chip PLL provides the high-speed clock needed by the DSP. The volume level is register controlled.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TAS2505A-Q1 2.6W Digital/Analog Input Automotive Class-D Speaker Amplifier With Audio Processing datasheet PDF | HTML Apr 9, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
VQFN (RGE) 24 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos