TAS2563RPPT

ACTIVE

6.1-W, digital input, smart amp & integrated speaker protection, advanced EQ & 11-V Class-H boost | RPP | 32 | -40 to 85

ACTIVE Custom reel may be available
Same as: TAS2563RPPT.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TAS2563RPPR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN-HR (RPP) | 32
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the TAS2563

  • Key Features
    • 11.5V, 12-step Look-Ahead Class-H boost
    • Integrated DSP
    • Full Scale Ultrasonic Output to 40kHz
    • 2 PDM Microphone inputs
  • Powerful Class-D Audio Amplifier :
    • 6.1W 1% THD+N (4Ω, 3.6V)
    • 5W 1% THD+N (8Ω, 3.6V)
    • 10W 1% THD+N (4Ω, 12V)
  • Protection Features:
    • Real-Time I/V-Sense Speaker Protection
    • Speaker Thermal & Over-Excursion Protection
    • Short and Open Load Protection
    • Thermal and Over-Current Protection
  • Advanced Audio Processing
    • Dedicated Real-Time DSP with:
      • 10-Band Equalizer
      • 3-Band Dynamic EQ
      • Dynamic Range Compression
      • Psychoacoustic Bass
  • Flexible Interfaces and Control :
    • I2S/TDM: 8 Channels of 32 Bit up to 96KSPS
    • I2C: Selectable Addresses with Fast Mode+
    • Inter-Chp Communication Bus (DSBGA)
    • 8kHz to 96kHz Sample Rates
  • Power Efficiency and Flexibility :
    • 83.5% Efficiency at W
    • <1uA HW Shutdown VBAT Current
    • Boost-Bypass Mode
  • Power Supplies and Management
    • VBAT: 2.5V to 5.5V
    • VDD: 1.62V to 1.95V
    • PVDD: VBAT to 13V (QFN)
    • PVDD: VBAT to 15V (QFN, VBAT < 3.5V)

    • PVDD: VBAT to 16V (DSBGA)
    • IOVDD: 1.65V to 3.6V
    • VBAT Tracking Peak Voltage Limiter
    • Advanced Brown Out Prevention

Description for the TAS2563

The TAS2563 is a digital input Class-D audio amplifier optimized for efficiently driving high peak power into small loudspeakers. The Class-D amplifier is capable of delivering 6.1W of peak power into a 4Ω load at battery voltage of 3.6V using the integrated 11.5V Class-H boost, or 10W peak power into 4Ω load in boost bypass mode using external 12V supply.

An on-chip, low-latency DSP supports Texas Instruments SmartAmp speaker protection algorithms. The integrated current and voltage sense provides for real-time monitoring of the loudspeakers, which permits pushing peak sound pressure levels (SPL) while keeping speakers from being damaged.

The integrated look-ahead Class-H boost dynamically adjusts boost voltage during playback, increasing efficiency and saving battery life in battery-powered systems. For regulated wall-powered systems, TAS2563 also features a boost bypass mode, supporting supply voltages of up to 16V for even higher output power.

Two PDM microphone inputs simplify the audio signal chain for two-way audio systems, interfacing digital microphones with the host processor. A battery-tracking peak voltage limiter with brown-out protection prevents systems shutdowns by optimizing amplifier headroom over the entire charge cycle.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TAS2563RPPR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more