TAS2572

ACTIVE

6.6W digital-input smart amplifier with I/V sense and integrated 13V Class-H boost

Product details

Audio input type Digital Input Architecture Class-D Boosted, Smart Amp Speaker channels (max) Mono Iq per channel (typ) (mA) 2.3 Control interface I2C Output power (W) 6.5 Power stage supply (max) (V) 13.2 Power stage supply (min) (V) 5.5 THD + N at 1 kHz (%) 0.0035 Load (min) (Ω) 4 Analog supply voltage (min) (V) 2.5 Analog supply voltage (max) (V) 5.5 Rating Catalog Operating temperature range (°C) -40 to 85
Audio input type Digital Input Architecture Class-D Boosted, Smart Amp Speaker channels (max) Mono Iq per channel (typ) (mA) 2.3 Control interface I2C Output power (W) 6.5 Power stage supply (max) (V) 13.2 Power stage supply (min) (V) 5.5 THD + N at 1 kHz (%) 0.0035 Load (min) (Ω) 4 Analog supply voltage (min) (V) 2.5 Analog supply voltage (max) (V) 5.5 Rating Catalog Operating temperature range (°C) -40 to 85
DSBGA (YCG) 36 4.9729 mm² (2.23 mm × 2.23 mm)
  • Powerful class-D amplifier
    • 6.6 W 1% THD+N
    • 13V boost with 4.0A max current limit
  • Best in class efficiency
    • Upto 90% efficiency at system level
    • 4.8mW idle channel power
    • Integrated Y-bridge
    • Advanced 33mV step size class-H boost
  • High performance audio channel
    • 7µV A-wt. idle channel noise
    • 109dB Dynamic Range
    • -90dB THDN
    • Low EMI performance
  • Advanced integrated features
    • Integrated Speaker IV sense
    • Signal detection high efficiency modes
    • High accuracy voltage monitor & temp sensor
    • Programmable battery input current limit
  • Ease of use features
    • 1cell, 2cell and 3cell Li-ion battery support
    • Clock based power up/down
    • Auto clock rate detection: 16kHz to 192kHz
    • Integrated ultrasonic tone generator
    • External 14V PVDD supply support
    • MCLK free operation
    • Thermal and over current protection
    • Programmable drive strength IO buffers
  • Power Supplies and user interface
    • VBAT: 2.5 V to 5.5 V
    • VDD: 1.65 V to 1.95 V
    • IOVDD: 1.2V or 1.8V
    • I 2S/TDM: 8 channels
    • I 2C: 4 selectable addresses
  • WCSP package
  • Powerful class-D amplifier
    • 6.6 W 1% THD+N
    • 13V boost with 4.0A max current limit
  • Best in class efficiency
    • Upto 90% efficiency at system level
    • 4.8mW idle channel power
    • Integrated Y-bridge
    • Advanced 33mV step size class-H boost
  • High performance audio channel
    • 7µV A-wt. idle channel noise
    • 109dB Dynamic Range
    • -90dB THDN
    • Low EMI performance
  • Advanced integrated features
    • Integrated Speaker IV sense
    • Signal detection high efficiency modes
    • High accuracy voltage monitor & temp sensor
    • Programmable battery input current limit
  • Ease of use features
    • 1cell, 2cell and 3cell Li-ion battery support
    • Clock based power up/down
    • Auto clock rate detection: 16kHz to 192kHz
    • Integrated ultrasonic tone generator
    • External 14V PVDD supply support
    • MCLK free operation
    • Thermal and over current protection
    • Programmable drive strength IO buffers
  • Power Supplies and user interface
    • VBAT: 2.5 V to 5.5 V
    • VDD: 1.65 V to 1.95 V
    • IOVDD: 1.2V or 1.8V
    • I 2S/TDM: 8 channels
    • I 2C: 4 selectable addresses
  • WCSP package

The TAS2572 is a digital input Class-D audio amplifier with an integrated Boost for higher power delivery in battery-operated systems. The device has integrated speaker voltage and current sense (IV-Sense) for real-time monitoring of the loudspeakers. IV-sense data can be used to run speaker protection algorithms on a host DSP to enable high output SPL while keeping speakers in a safe operating region.

The device is optimized for delivering the best battery life for real use cases of Music playback and Voice calls. Advanced efficiency optimization features like Class-H , Y-bridge and algorithms enable the device to produce best-in-class efficiency across all power regions of operation. The Class-D amplifier is capable of delivering 6.6 W output power using the integrated Class-H 13 V Boost.

A battery tracking peak voltage limiter and a battery voltage monitor ADC enables advanced battery monitoring algorithms on the host processor to manage peak output power delivery while avoiding any audio distortion when battery capacity is depleting.

Up to four devices can share a common bus via I 2S/TDM + I 2C interfaces.

The TAS2572 is a digital input Class-D audio amplifier with an integrated Boost for higher power delivery in battery-operated systems. The device has integrated speaker voltage and current sense (IV-Sense) for real-time monitoring of the loudspeakers. IV-sense data can be used to run speaker protection algorithms on a host DSP to enable high output SPL while keeping speakers in a safe operating region.

The device is optimized for delivering the best battery life for real use cases of Music playback and Voice calls. Advanced efficiency optimization features like Class-H , Y-bridge and algorithms enable the device to produce best-in-class efficiency across all power regions of operation. The Class-D amplifier is capable of delivering 6.6 W output power using the integrated Class-H 13 V Boost.

A battery tracking peak voltage limiter and a battery voltage monitor ADC enables advanced battery monitoring algorithms on the host processor to manage peak output power delivery while avoiding any audio distortion when battery capacity is depleting.

Up to four devices can share a common bus via I 2S/TDM + I 2C interfaces.

Download View video with transcript Video
Request more information

The full data sheet and additional resources are available. Request now

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TAS25726.6 WDigital Input smart amp with I/V sense and integrated13 VClass-H Boost datasheet PDF | HTML Nov 29, 2022
Application note Class-D Amplifiers Driving High-Inductance Loads in Speakers and Haptics Coils PDF | HTML Jun 24, 2026
Application note Efficiency Improvement With Y-Bridge in TAS2x20, TAS257x (Rev. A) PDF | HTML Sep 18, 2025
Certificate TAS2572EVM EU RoHS Declaration of Conformity (DoC) Apr 24, 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TAS2572EVM — TAS2572 evaluation module

The TAS2572EVM has been designed to demonstrate the performance of TAS2572 in a dual-mono configuration. This tool utilizes the AC-MB motherboard to provide an interface and supply voltages to the evaluation module daughter card.
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Application software & framework

PUREPATHCONSOLE — PurePath™ Console graphical development suite for audio system design and development

PurePath™ Console is a highly integrated and easy-to-use audio development suite designed specifically to simplify the evaluation, configuration and debug process associated with the development of audio products. Watch how easy it is to use the PurePath™ Console 3 software.

PurePath Console’s (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
DSBGA (YCG) 36 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos