TAS2572YCGR

ACTIVE

6.6W digital-input smart amplifier with I/V sense and integrated 13V Class-H boost | YCG | 36 | -40 to 85

ACTIVE Custom reel may be available
Same as: TAS2572YCGR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DSBGA (YCG) | 36
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TAS2572

  • Powerful class-D amplifier
    • 6.6 W 1% THD+N
    • 13V boost with 4.0A max current limit
  • Best in class efficiency
    • Upto 90% efficiency at system level
    • 4.8mW idle channel power
    • Integrated Y-bridge
    • Advanced 33mV step size class-H boost
  • High performance audio channel
    • 7µV A-wt. idle channel noise
    • 109dB Dynamic Range
    • -90dB THDN
    • Low EMI performance
  • Advanced integrated features
    • Integrated Speaker IV sense
    • Signal detection high efficiency modes
    • High accuracy voltage monitor & temp sensor
    • Programmable battery input current limit
  • Ease of use features
    • 1cell, 2cell and 3cell Li-ion battery support
    • Clock based power up/down
    • Auto clock rate detection: 16kHz to 192kHz
    • Integrated ultrasonic tone generator
    • External 14V PVDD supply support
    • MCLK free operation
    • Thermal and over current protection
    • Programmable drive strength IO buffers
  • Power Supplies and user interface
    • VBAT: 2.5 V to 5.5 V
    • VDD: 1.65 V to 1.95 V
    • IOVDD: 1.2V or 1.8V
    • I 2S/TDM: 8 channels
    • I 2C: 4 selectable addresses
  • WCSP package

Description for the TAS2572

The TAS2572 is a digital input Class-D audio amplifier with an integrated Boost for higher power delivery in battery-operated systems. The device has integrated speaker voltage and current sense (IV-Sense) for real-time monitoring of the loudspeakers. IV-sense data can be used to run speaker protection algorithms on a host DSP to enable high output SPL while keeping speakers in a safe operating region.

The device is optimized for delivering the best battery life for real use cases of Music playback and Voice calls. Advanced efficiency optimization features like Class-H , Y-bridge and algorithms enable the device to produce best-in-class efficiency across all power regions of operation. The Class-D amplifier is capable of delivering 6.6 W output power using the integrated Class-H 13 V Boost.

A battery tracking peak voltage limiter and a battery voltage monitor ADC enables advanced battery monitoring algorithms on the host processor to manage peak output power delivery while avoiding any audio distortion when battery capacity is depleting.

Up to four devices can share a common bus via I 2S/TDM + I 2C interfaces.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more