PTAS2573YCFR

ACTIVE

6.6W digital input smart amplifier with integrated speaker protection, I/V sense & 13V class-H boost | YCF | 48

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DSBGA (YCF) | 48
Package qty | Carrier 3,000 | LARGE T&R

Features for the TAS2573

  • Powerful class-D amplifier
    • 8.5W 1% THD+N (8Ω at 4.4V)
    • 8.8W 1% THD+N (4Ω at 4.4V)
    • 15V boost with 5.1A max current limit
  • Best in class efficiency
    • Upto 89% efficiency at system level for 8Ω load
    • 19mW idle channel power in active mode
    • 5.5mW idle channel power in Noise gate mode
    • Integrated 1.8V Y-bridge and 33mV step class-H
  • High performance audio channel
    • 4.2µV A-wt. idle channel noise
    • 114dB Dynamic Range
    • -90dB THDN
    • Low EMI performance with ERC and SSM
    • < 1µs chip to chip group delay matching
  • Advanced integrated features
    • Speaker Protection and Advanced Battery Guard with integrated IV sense
    • Audio tuning with EQ, DRC, DEQ
    • Speaker Rattle Noise Suppression algorithm
    • Signal detection high efficiency modes
    • High accuracy voltage monitor & temp sensor
  • Ease of use features
    • 1cell, 2cell and 3cell Li-ion battery support
    • Clock based power up/down
    • Auto clock rate detection: 16kHz to 192kHz
    • External 14V PVDD supply support
    • MCLK free operation
    • Thermal and over current protection
    • Programmable drive strength IO buffers
  • Power Supplies and user interface
    • VBAT: 2.0V to 5.5V
    • VDD: 1.65V to 1.95V
    • IOVDD: 1.2V or 1.8V
    • VBAT_SNS: 2.0V to 10.0V
    • PVDD: 2.5V to 14V (Ext. PVDD mode)
    • I2S/TDM: 8 channels
    • I2C: 4 selectable addresses
  • 48-Ball, 0.35mm Pitch, WCSP package

Description for the TAS2573

The TAS2573 is a digital input Class-D amplifier with an integrated Boost for higher power delivery in battery-operated systems. The device has integrated IV-Sense for real-time monitoring of the loudspeakers. An on-chip, low-latency DSP supports Texas Instruments SmartAmp speaker protection and audio tuning algorithms to enable high output SPL while keeping speakers in a safe operating region.

The device is optimized for delivering the best battery life with advanced efficiency optimization features like Class-H, Y-bridge and DSP algorithms. An advanced battery guard algorithm on the DSP manages peak output power delivery while avoiding any audio distortion when battery capacity is depleting. This algorithm is supported using a local battery voltage monitor ADC.

Up to four TAS2573 amps can share a common bus via I2S/TDM + I2C interfaces.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more