TAS2781RYYR

ACTIVE

25 W, 4.5-V to 23-V, digital-input integrated-audio-processing speaker-protection class-D amplifier | RYY | 30 | -40 to 85

ACTIVE Custom reel may be available
Same as: TAS2781RYYR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN-HR (RYY) | 30
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TAS2781

  • Integrated DSP for audio processing
  • 24-V Supply for class-d output stage
  • Y-Bridge multi-level supply architecture
  • Hybrid-pro external boost control algorithm
  • Ultrasonic output support up to 40 kHz
  • 25 W, 1% THD+N (4 Ω, 18 V)
  • 30 W Maximum output power, 10% THD+N
  • 82% at 1W, 4 Ω, PVDDH = 12 V, PVDDL = 3.8 V
  • 83% at 1W, 8 Ω, PVDDH = 18 V, PVDDL = 5 V
  • 84% at 1W, 4 Ω, PVDDH = 18 V, PVDDL = 5 V
  • 90% at 15W, 4 Ω, PVDDH = 18 V, PVDDL = 5 V
  • 93% at 15W , 8 Ω, PVDDH = 18 V, PVDDL = 5 V
  • <0.5 µA in Hardware Shutdown Mode
  • AVDD: 1.8 V
  • IOVDD: 1.8 V/ 3.3 V
  • PVDDL: 2.7 V to 5.5 V
  • PVDDH: 3 V to 24 V
  • SDOUT for echo cancellation
  • I 2S/TDM: 8 channels of 32 bits up to 192 KSPS
  • I 2C with fast mode+ or SPI
  • Inter-chip communication bus
  • 16 kHz to 192 kHz sample rates
  • Real-time IV-sense for speaker protection
  • Dynamic range compressor
  • Brownout protection with power limiter
  • Multi-channel balancing communication
  • Over power and low battery protection
  • PVDDH/ PVDDL supply tracking limiters
  • Thermal and over current protections
  • Thermal foldback
  • Post filter feedback and slew rate control

Description for the TAS2781

The TAS2781 is a mono, digital input Class-D audio amplifier optimized for efficiently driving high peak power into loudspeakers. The Class-D amplifier is capable of delivering 25 W of continuous power into a 4 Ω load with less than 1% THD+N at a supply voltage of 18 V. The broad voltage input range and the high output power makes this amplifier versatile enough to work with battery or line powered systems.

An on-chip DSP supports Texas Instruments Smart Amp speaker protection algorithm. The integrated speaker voltage and current sense provides for real-time monitoring of loudspeakers.

Y-Bridge power architecture improves amplifier efficiency by internally selecting the supplies for optimal headroom. Brownout prevention scheme with adjustable threshold allows reducing the gain in signal path when the supply drops.

The Hybrid-Pro algorithm allows user to optimize efficiency and improve battery life by controlling the external power supply.

Up to eight TAS2781 devices can share a common bus via I 2S/TDM and I 2C/SPI interfaces.

The TAS2781 is available in a 30 pin HR-QFN package for a compact PCB footprint.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more