TAS2781

ACTIVE

Product details

Output power (W) 25 Power stage supply (max) (V) 23 Power stage supply (min) (V) 4.5 Speaker channels (max) Mono Architecture Class-D, Smart Amp Audio input type Digital Input Control interface I2C, SPI, Shutdown Mode Analog supply voltage (min) (V) 1.65 Analog supply voltage (max) (V) 1.95 Load (min) (Ω) 3.2 THD + N at 1 kHz (%) 0.006 Rating Catalog Operating temperature range (°C) -40 to 85
Output power (W) 25 Power stage supply (max) (V) 23 Power stage supply (min) (V) 4.5 Speaker channels (max) Mono Architecture Class-D, Smart Amp Audio input type Digital Input Control interface I2C, SPI, Shutdown Mode Analog supply voltage (min) (V) 1.65 Analog supply voltage (max) (V) 1.95 Load (min) (Ω) 3.2 THD + N at 1 kHz (%) 0.006 Rating Catalog Operating temperature range (°C) -40 to 85
VQFN-HR (RYY) 30 14 mm² (3.5 mm × 4 mm)
  • Integrated DSP for audio processing
  • 24-V Supply for class-d output stage
  • Y-Bridge multi-level supply architecture
  • Hybrid-pro external boost control algorithm
  • Ultrasonic output support up to 40 kHz
  • 25 W, 1% THD+N (4 Ω, 18 V)
  • 30 W Maximum output power, 10% THD+N
  • 82% at 1W, 4 Ω, PVDDH = 12 V, PVDDL = 3.8 V
  • 83% at 1W, 8 Ω, PVDDH = 18 V, PVDDL = 5 V
  • 84% at 1W, 4 Ω, PVDDH = 18 V, PVDDL = 5 V
  • 90% at 15W, 4 Ω, PVDDH = 18 V, PVDDL = 5 V
  • 93% at 15W , 8 Ω, PVDDH = 18 V, PVDDL = 5 V
  • <0.5 µA in Hardware Shutdown Mode
  • AVDD: 1.8 V
  • IOVDD: 1.8 V/ 3.3 V
  • PVDDL: 2.7 V to 5.5 V
  • PVDDH: 3 V to 24 V
  • SDOUT for echo cancellation
  • I 2S/TDM: 8 channels of 32 bits up to 192 KSPS
  • I 2C with fast mode+ or SPI
  • Inter-chip communication bus
  • 16 kHz to 192 kHz sample rates
  • Real-time IV-sense for speaker protection
  • Dynamic range compressor
  • Brownout protection with power limiter
  • Multi-channel balancing communication
  • Over power and low battery protection
  • PVDDH/ PVDDL supply tracking limiters
  • Thermal and over current protections
  • Thermal foldback
  • Post filter feedback and slew rate control
  • Integrated DSP for audio processing
  • 24-V Supply for class-d output stage
  • Y-Bridge multi-level supply architecture
  • Hybrid-pro external boost control algorithm
  • Ultrasonic output support up to 40 kHz
  • 25 W, 1% THD+N (4 Ω, 18 V)
  • 30 W Maximum output power, 10% THD+N
  • 82% at 1W, 4 Ω, PVDDH = 12 V, PVDDL = 3.8 V
  • 83% at 1W, 8 Ω, PVDDH = 18 V, PVDDL = 5 V
  • 84% at 1W, 4 Ω, PVDDH = 18 V, PVDDL = 5 V
  • 90% at 15W, 4 Ω, PVDDH = 18 V, PVDDL = 5 V
  • 93% at 15W , 8 Ω, PVDDH = 18 V, PVDDL = 5 V
  • <0.5 µA in Hardware Shutdown Mode
  • AVDD: 1.8 V
  • IOVDD: 1.8 V/ 3.3 V
  • PVDDL: 2.7 V to 5.5 V
  • PVDDH: 3 V to 24 V
  • SDOUT for echo cancellation
  • I 2S/TDM: 8 channels of 32 bits up to 192 KSPS
  • I 2C with fast mode+ or SPI
  • Inter-chip communication bus
  • 16 kHz to 192 kHz sample rates
  • Real-time IV-sense for speaker protection
  • Dynamic range compressor
  • Brownout protection with power limiter
  • Multi-channel balancing communication
  • Over power and low battery protection
  • PVDDH/ PVDDL supply tracking limiters
  • Thermal and over current protections
  • Thermal foldback
  • Post filter feedback and slew rate control

The TAS2781 is a mono, digital input Class-D audio amplifier optimized for efficiently driving high peak power into loudspeakers. The Class-D amplifier is capable of delivering 25 W of continuous power into a 4 Ω load with less than 1% THD+N at a supply voltage of 18 V. The broad voltage input range and the high output power makes this amplifier versatile enough to work with battery or line powered systems.

An on-chip DSP supports Texas Instruments Smart Amp speaker protection algorithm. The integrated speaker voltage and current sense provides for real-time monitoring of loudspeakers.

Y-Bridge power architecture improves amplifier efficiency by internally selecting the supplies for optimal headroom. Brownout prevention scheme with adjustable threshold allows reducing the gain in signal path when the supply drops.

The Hybrid-Pro algorithm allows user to optimize efficiency and improve battery life by controlling the external power supply.

Up to eight TAS2781 devices can share a common bus via I 2S/TDM and I 2C/SPI interfaces.

The TAS2781 is available in a 30 pin HR-QFN package for a compact PCB footprint.

The TAS2781 is a mono, digital input Class-D audio amplifier optimized for efficiently driving high peak power into loudspeakers. The Class-D amplifier is capable of delivering 25 W of continuous power into a 4 Ω load with less than 1% THD+N at a supply voltage of 18 V. The broad voltage input range and the high output power makes this amplifier versatile enough to work with battery or line powered systems.

An on-chip DSP supports Texas Instruments Smart Amp speaker protection algorithm. The integrated speaker voltage and current sense provides for real-time monitoring of loudspeakers.

Y-Bridge power architecture improves amplifier efficiency by internally selecting the supplies for optimal headroom. Brownout prevention scheme with adjustable threshold allows reducing the gain in signal path when the supply drops.

The Hybrid-Pro algorithm allows user to optimize efficiency and improve battery life by controlling the external power supply.

Up to eight TAS2781 devices can share a common bus via I 2S/TDM and I 2C/SPI interfaces.

The TAS2781 is available in a 30 pin HR-QFN package for a compact PCB footprint.

Download View video with transcript Video

Request more information

To request access to TAS2781 PurePath™ Console software and other design resources: Request now

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TAS2780 ACTIVE 25-W, digital input, 4.5-V to 24-V 6-A peak smart amp with I/V sense for speaker protection Without miniDSP

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TAS2781EVM — TAS2781 evaluation module for mono Class-D audio amplifier with digital input and speaker IV sense

TAS2781EVM is designed to be used as stand-alone evaluation module, and provides the user with the tools to integrate TI's smart amplifier TAS2781 into the end system. This EVM provides mono speaker output using the TAS2781 Smart Amp. The user can control and configure the TAS2781EVM using the (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Application software & framework

PUREPATHCONSOLE — PurePath™ Console graphical development suite for audio system design and development

PurePath™ Console is a highly integrated and easy-to-use audio development suite designed specifically to simplify the evaluation, configuration and debug process associated with the development of audio products. Watch how easy it is to use the PurePath™ Console 3 software.

PurePath Console’s (...)

Supported products & hardware
Application software & framework

TAS2781-LINUX — TAS2781 Linux Driver and Factory Calibration tool

TAS2781 Linux Driver supports configuring registers through binary file, Factory Calibration tool is used to calibrate the impedance of the speaker in manufacturing and keep consistent loudness from system to system.
Supported products & hardware
Driver or library

TAS2781-AMIXER-BASED-FTC-CODE — Factory calibration tool for tas2563/tas2781 based on amixer kcontrol

Factory calibration tool for tas2563/tas2781 based on amixer kcontrol
Supported products & hardware
Support software

TAS2781-SW — TAS2781 software

TAS2781 software
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RYY) 30 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos