TAS3103DBT

ACTIVE

Digital Audio Processor | DBT | 38 | 0 to 70

Same as: TAS3103DBT.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TAS3103DBTR ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TAS3103 information

Packaging information

Package | Pins TSSOP (DBT) | 38
Operating temperature range (°C) 0 to 70
Package qty | Carrier 50 | TUBE

Features for the TAS3103

  • Audio Input/Output
    • Four Serial Audio Input Channels
    • Three Serial Audio Output Channels
    • 8-kHz to 96-kHz Sample Rates Supported
    • 15 Stereo/TDM Data Formats Supported
    • Input/Output Data Format Selections Independent
    • 16-, 18-, 20-, 24-, and 32-Bit Word Sizes Supported
  • Serial Master/Slave I2C Control Channel
  • Three Independent Monaural Processing Channels
    • Programmable Four Stereo Input Digital Mixer
    • 3D Effect and Reverb Structure and Filters
    • Programmable 12 Band Digital Parametric EQ
    • Programmable Digital Bass and Treble Controls
    • Programmable Digital Soft Volume Control (24 dB to —dB)
    • Soft Mute/Unmute
    • Programmable Dither
    • Programmable Loudness Compensation
    • VU Meter and Spectral Analysis I2C Output
    • Programmable Channel Delay (Up to 42 ms at 48 kHz)
    • 192-dB Dynamic Range (Supports Up to 32-Bit Audio Data)
    • Dual Threshold Dynamic Range Compression/Expansion
  • Electrical and Physical
    • Single 3.3-V Power Supply
    • 38-Pin TSSOP Package
    • Low Power Standby

Description for the TAS3103

The TAS3103 is a fully configurable digital audio processor that preserves high-quality audio by using a 48-bit data path, 28-bit filter coefficients, and a single cycle 28 x 48-bit multiplier and 76-bit accumulator. Because of the coefficient-configurable fixed-program architecture of the TAS3103, a complete set of user-specific audio processing functions can be realized, with short development times, in a small, low power, low-cost device. A personal computer (PC) GUI-based software development package and a comprehensive evaluation board provide additional facilities to further reduce development times. The TAS3103 uses 1.8-V core logic with 3.3-V I/O buffers, and requires only 3.3-V power. The TAS3103 is available in a 38-pin TSSOP package.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TAS3103DBTR ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more