TAS3108IADCP

ACTIVE

Digital Audio Processor | DCP | 38 | -40 to 105

Same as: TAS3108IADCP.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TAS3108IADCPR ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTSSOP (DCP) | 38
Operating temperature range (°C) -40 to 105
Package qty | Carrier 50 | TUBE

Features for the TAS3108

  • 8 channel Programmable Audio Digital Signal Processor (DSP)
  • 135-MHz Maximum Speed, >2800 Processing Cycles Per Sample at 48 kHz
  • Sample Rates of 32 kHz to 192 kHz
  • 48-Bit Data Path and 28-Bit Coefficients
  • Single-Cycle, 76-Bit Multiply Accumulate
  • Five Simultaneous Operations Per Clock Cycle
  • 1022 Words of 48-Bit Data Memory
  • 1022 Words of 28-Bit Coefficient Memory
  • 3K Words of 54-Bit Program RAM
  • 5.88K Words of 24-Bit Delay Memory (122.5 ms at 48 kHz)
  • 15 Stereo/TDM Data Formats
  • Independent Input/Output Data Formats
  • 16-, 20-, 24-, and 32-Bit Word Sizes
  • 64-fS, 128-fS, 192-fS, and 256-fS SCLK to Support Discrete 4 channel TDM, 6 channel TDM, and 8 channel TDM Data-Transfer Formats
  • Two I2C Ports for Slave or Master Download
  • Soft Volume Controller
  • Dither Generator
  • Efficient log2/2x Estimator
  • Single 3.3-V Power Supply
  • 38-Pin Thin Shrink Small-Outline Package (TSSOP) (DCP)
  • AEC-Q100 (Grade 2: –40°C to 105°C) Compliant for Automotive Applications (TAS3108IA)
  • Applications
    • Automotive Sound Systems
    • Digital Televisions
    • Home Theater Systems
    • Mini-Component Audio

Description for the TAS3108

The TAS3108 and TAS3108IA are fully programmable high-performance audio processors. The devices use an efficient, custom, multi-instruction programming environment optimized for digital audio processing algorithms. The TAS3108/TAS3108IA architecture provides high-quality audio processing by using a 48-bit data path, 28-bit filter coefficients, and a single-cycle 28 × 48-bit multiplier with a 76-bit accumulator. An embedded 8051 microprocessor provides algorithm and data control for the TAS3108/TAS3108IA. The TAS3108 is the commercial version intended for home audio and other commercial applications. The TAS3108IA is the automotive version that is qualified for use in automotive applications.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TAS3108IADCPR ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more