TAS3202PAG

ACTIVE

High-performance digital audio SOC | PAG | 64 | 0 to 70

Same as: TAS3202PAG.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-4-260C-72 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TQFP (PAG) | 64
Operating temperature range (°C) 0 to 70
Package qty | Carrier 160 | JEDEC TRAY (10+1)

Features for the TAS3202

  • High-Quality Audio Performance:
    102-dB Analog-to-Digital Converter (ADC)/105-dB
    Digital-to-Analog Converter (DAC) (Typical) DNR
  • Two Differential Stereo Analog Inputs Multiplexed to
    One Stereo Input ADC
  • One Differential Stereo Output DAC
  • Two Serial Audio Inputs (Four Channels) and
    Two Serial Audio Outputs (Four Channels)
  • 135-MHz Maximum Speed, >2812 Total Processing Cycles
    Per Sample at 48 kHz (2000 Available for Application Code)
  • 512×Fs XTAL Input in Master Mode,
    512×Fs MCLK_IN in Slave Mode
  • 48-kHz Sample Rate in Clock Master Mode
  • 44.1-kHz or 48-kHz Sample Rate in Clock Slave Mode
  • 48-Bit Data Path and 28-Bit Coefficients
  • 768 Words of 48-Bit Data Memory
  • 1022 Words of 28-Bit Coefficient Memory
  • 3K Words of 55-Bit Program RAM
  • Hardware Single-Cycle Multiplier (28×48)
  • 5.88K Words of 24-Bit Delay Memory (122.5 ms at 48 kHz)
  • Data Formats: Left Justified, Right Justified, and I2S
  • Two I2C Ports for Slave/Master Download
  • Single 3.3-V Power Supply
  • APPLICATIONS
    • MP3 Docking Systems
    • Digital Televisions
    • Mini-Component Audio

Description for the TAS3202

The TAS3202 is an audio system-on-a-chip (SOC) designed for mini/micro systems, multimedia-speaker, and MP3 player docking systems. It includes analog interface functions: two multiplex (MUX) stereo inputs with one stereo analog-to-digital converter (ADC) and one stereo digital-to-analog converter (DAC) with analog outputs consisting of differential stereo line drivers. Four channels of serial digital audio processing are also provided. The TAS3202 has a programmable audio digital signal processor (DSP) that preserves high-quality audio by using a 48-bit data path, 28-bit filter coefficients, and a single-cycle 28×48-bit multiplier. The programmability feature allows users to customize features in the DSP RAM.

The TAS3202 is composed of eight functional blocks:

  1. Analog input/mux/stereo ADC
  2. Stereo DAC
  3. Analog reference system
  4. Power supply
  5. Clocks, digital PLL, and serial data interface
  6. I2C control interface
  7. 8051 microcontroller
  8. Audio DSP – digital audio processing
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more