TAS3308PZTR

ACTIVE

Digital audio SoC with PWM | PZT | 100 | 0 to 70

ACTIVE Custom reel may be available
Same as: TAS3308PZTR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TAS3308PZT OBSOLETE
Package qty | Carrier 90 | JEDEC TRAY (10+1)
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 3A991A2

Packaging information

Package | Pins TQFP (PZT) | 100
Operating temperature range (°C) 0 to 70
Package qty | Carrier 1,000 | LARGE T&R

Features for the TAS3308

  • Digital Audio Processor
    • Fully Programmable With the Graphical, Drag-and-Drop
      PurePath Studio™ Software Development Environment
    • 135-MHz Operation 48-Bit Data Path With 76-Bit Accumulator
    • Hardware Single-Cycle Multiplier (28 × 48)
    • Five Simultaneous Operations Per Clock Cycle
    • Usable 1k Data RAM Words (48 Bit), Usable 1k Coefficient RAM (28 Bit)
    • Usable 2.8k Program RAM
    • 360 ms at 48 kHz, 17k Words 24-Bit Delay Memory
    • Slave Mode Fs is 32.44.1 and 48 kHz With Auto Sample Rate Detection
    • Master Mode Fs is 48 kHz
  • Analog Audio Input/Output
    • 10:1 Stereo Analog Input MUX
    • Stereo Analog Pass-Through Channel
    • Stereo, Single-Ended ADC
      (100 dB DNR Typical)
    • Six Differential PWM Outputs
      (105 dB DNR Typical)
    • PurePath™ Digital Technology Minimizes Pop/Click
    • Fourth Order Chaotic Noise Shaper With Non-Linear Correction
  • Digital Audio Input/Output
    • Three Synchronous Serial Audio Inputs (Six Channels)
    • Two Synchronous Serial Audio Outputs (Four Channels)
    • Input and Output Data Formats: 16-, 20-, or 24-Bit Data Left, Right,
      and I2S
    • S/PDIF Transmitter
  • System Control Processor
    • Embedded 8051 WARP Microprocessor
    • Programmable Using Standard 8051 C Compilers
    • Four Programmable GPIO pins
  • General Features
    • Two I2C Ports for Slave or Master Download
    • Single 3.3-V Power Supply
    • Integrated Regulators
  • APPLICATIONS
    • Flat-Screen Televisions
    • MP3 Player/Music Phone Docks
    • Speaker Bars
    • Mini/Micro-Component Systems
    • Automotive Head Units
    • Musical Instruments

Description for the TAS3308

The TAS3308 is a highly-integrated audio system-on-chip (SOC) consisting of a fully-programmable 48-bit digital audio processor, 10:1 stereo analog input MUX, stereo ADC, six PWM output channels, and other analog functionality. The TAS3308 is programmable with the graphical PurePath Studio™ and suite of DSP code development software. PurePath Studio is a highly intuitive, drag-and-drop development environment that minimizes software development effort while allowing the end user to utilize the power and flexibility of the TAS3308's digital audio processing core.

TAS3308 processing capability includes speaker equalization and cross over, volume/bass/treble control, signal mixing/MUXing/splitting, delay compensation, dynamic range compression, and many other basic audio functions. Audio functions such as matrix decoding, stereo widening, surround sound virtualization and psychoacoustic bass boost are also available with either third-party or TI royalty-free algorithms.

The TAS3308 contains a custom-designed, fully-programmable 135-MHz, 48-bit digital audio processor. A 76-bit accumulator ensures that the high precision necessary for quality digital audio is maintained during arithmetic operations.

A stereo 100-dB DNR ADC and six 105-dB DNR PWM output channels ensure that high quality audio is maintained through the whole signal chain. The PWM outputs utilize TI's PurePath Digital PWM technology and seamlessly interface with TI's extensive line of PWM input class D audio amplifiers.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TAS3308PZT OBSOLETE
Package qty | Carrier 90 | JEDEC TRAY (10+1)
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more