TAS5601DCAR

ACTIVE

20-W stereo, 10- to 26-V supply, PWM SE input Class-D audio amplifier | DCA | 56 | -40 to 85

ACTIVE Custom reel may be available
Same as: TAS5601DCAR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Similar products you might be interested in

open-in-new Compare alternates

Same functionality with different pin-out to the compared device.

TAS5805MPWPR ACTIVE 23-W stereo, 45-W mono, 4.5- to 26.4-V supply, digital input Class-D audio amplifier w/ processing | PWP | 28 | -25 to 85 Higher output power, digital input

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TAS5601DCA ACTIVE
Package qty | Carrier 35 | TUBE
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TAS5601 information

Packaging information

Package | Pins HTSSOP (DCA) | 56
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,000 | LARGE T&R

Features for the TAS5601

  • Supports Multiple Output Configurations
    • 2×20-W into a 8-Ω BTL Load at 18 V
    • 4×10-W into a 4-Ω SE Load at 18 V
    • 2×10W (SE) + 1×20W (BTL) at 18 V
  • Thermally Enhanced Package
    • DCA (56-pin HTTSOP)
  • Wide Voltage Range: 10V—26V
    • No Separate Supply Required for Gate Drive
  • Efficient Class-D Operation Eliminates Need for Heat Sinks
  • Closed Loop Power Stage Architecture
    • Improved PSRR Reduces Power Supply Performance Requirements
    • High Damping Factor Provides for Tighter, More Accurate Sound With Improved Bass Response
    • Constant Output Power Over Variation in Supply Voltage
  • Differential Inputs
  • Integrated Self-Protection Circuits Including Overvoltage, Undervoltage, Overtemperature, and Short Circuit With Error Reporting
  • APPLICATIONS
    • Flat-Panel, Rear-Projection, and CRT TV

Description for the TAS5601

The TAS5601 is a 20-W (per channel) efficient, stereo digital amplifier power stage for driving 4 single-ended speakers, 2 bridge-tied speakers, or combination of single and bridge-tied loads. The TAS5601 can drive a speaker with an impedance as low as 4Ω. The high efficiency, >90% into 8-Ω loads, of the TAS5601 eliminates the need for an external heat sink.

A simple interface to a digital audio PWM processor is shown below. The TAS5601 is fully protected against faults with short-circuit protection and thermal protection as well as overvoltage and undervoltage protection. Faults are reported back to the processor to prevent devices from being damaged during overload conditions.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TAS5601DCA ACTIVE
Package qty | Carrier 35 | TUBE
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more