TAS5805MPWPR

ACTIVE

23-W stereo, 45-W mono, 4.5- to 26.4-V supply, digital input Class-D audio amplifier w/ processing | PWP | 28 | -25 to 85

ACTIVE Custom reel may be available
Same as: TAS5805MPWPR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TAS5805MPWP ACTIVE
Package qty | Carrier 50 | TUBE
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTSSOP (PWP) | 28
Operating temperature range (°C) -25 to 85
Package qty | Carrier 2,000 | LARGE T&R

Features for the TAS5805M

  • Supports Multiple Output Configurations
    • 2 × 23 W in 2.0 Mode (8-Ω, 21 V, THD+N=1%)
    • 45 W in Mono Mode (4-Ω, 21 V, THD+N=1%)
  • Excellent Audio Performance
    • THD+N ≤ 0.03% at 1 W, 1 kHz, PVDD = 12 V
    • SNR ≥ 107 dB (A-weighted), Noise Level < 40 µVRMS
  • Low Quiescent Current with Hybrid Modulation
    • 16.5 mA at PVDD = 13.5 V , 22 µH + 0.68 µF Filter
  • Flexible Power Supply Configurations
    • PVDD: 4.5 V to 26.4 V
    • DVDD and I/O: 1.8 V or 3.3 V
  • Flexible Audio I/O
    • I2S, LJ, RJ, TDM, 3-Wire Digital Audio Interface (No MCLK Required)
    • Supports 32, 44.1, 48, 88.2, 96 kHz Sample Rates
    • SDOUT for Audio Monitoring, Sub-Channel or Echo Cancellation
  • Enhanced Audio Processing
    • Multi-Band Advanced DRC and AGL
    • 2×15 BQs
    • Thermal Foldback, DC Blocking
    • Input Mixer, Output Crossbar
    • Level Meter
    • 5 BQs + 1 Band DRC +THD Manager for the Subwoofer Channel
    • Sound Field Spatializer option
  • Integrated Self-Protection
    • Adjacent Pin to Pin Short Without Damage
    • Over-Current Error (OCE)
    • Over-Temperature Warning (OTW)
    • Over-Temperature Error (OTE)
    • Under/Over-Voltage Lock-out (UVLO/OVLO)
  • Easy System Integration
    • I2C Software Control
    • Reduced Solution Size
      • Fewer Passives Required Compared to Open-Loop Devices
      • Inductor-less Operation (Ferrite Bead) for most cases where PVDD ≤ 14V

Description for the TAS5805M

The TAS5805M is a high-efficiency, stereo, closed-loop Class-D amplifier offering a cost-effective digital-input solution with low power dissipation and sound enrichment. The device’s integrated audio processor and 96 kHz architecture support advanced audio process flow, including SRC, 15 BQs per channel, volume control, audio mixing, 3-band 4th order DRC, full-band AGL, THD manager and level meter.

Featuring TI’s proprietary Hybrid Modulation scheme, the TAS5805M consumes very-low quiescent current (16.5 mA at 13.5 V PVDD), extending battery life in portable audio applications. With advanced EMI suppression technology, designers can leverage inexpensive ferrite bead filters to reduce board space and system cost.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TAS5805MPWP ACTIVE
Package qty | Carrier 50 | TUBE
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more