TAS5704PAPR

ACTIVE

20-W stereo, 10- to 26-V, digital input, Class-D audio amplifier w/ speaker EQ, DRC & H/W control | PAP | 64 | 0 to 85

ACTIVE Custom reel may be available
Same as: TAS5704PAPR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Similar products you might be interested in

open-in-new Compare alternates

Same functionality with different pin-out to the compared device.

TAS5805MPWPR ACTIVE 23-W stereo, 45-W mono, 4.5- to 26.4-V supply, digital input Class-D audio amplifier w/ processing | PWP | 28 | -25 to 85 Higher output, I2C controlled

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TAS5704PAP ACTIVE
Package qty | Carrier 160 | JEDEC TRAY (5+1)
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TAS5704 information

Packaging information

Package | Pins HTQFP (PAP) | 64
Operating temperature range (°C) 0 to 85
Package qty | Carrier 1,000 | LARGE T&R

Features for the TAS5704

  • Audio Input/Output
    • 20-W into an 8- Load From an 18-V Supply
    • Two Serial Audio Inputs (Four Audio Channels)
    • Supports Multiple Output Configurations:
      • 2-Ch Bridged Outputs (20 W × 2)
      • 4-Ch Single-Ended Outputs (10 W × 4)
      • 2-Ch Single-Ended + 1-Ch Bridged (2.1) (10 W × 2 + 20 W)
  • Closed Loop Power Stage Architecture
    • Improved PSRR Reduces Power Supply Performance Requirements
    • Higher Damping Factor Provides for Tighter, More Accurate
      Sound With Improved Bass Response
    • Lower EMC Emissions
    • Output Power is Independent of Supply Voltage Variation
  • Wide PVCC Range From (10 V to 26 V)
  • Supports 32-kHz–192-kHz (DVD-Audio) Sample Rates (LJ/RJ/I2S)
  • Line-Level Subwoofer PWM Outputs
  • Audio/PWM Processing (Hardware Controlled)
    • 4-Step Gain Control (-3dB, 3dB, 9dB, 12dB)
    • Soft Mute Control (50% Output Duty Cycle)
  • Factory-Trimmed Internal Oscillator Enables Automatic Detection of
    Incoming Sample Rates
  • Thermal and Short-Circuit Protection

System Two, Audio Precision are trademarks of Audio Precision, Inc.

Description for the TAS5704

The TAS5704 is a 20-W, efficient, digital audio power amplifier for driving stereo bridge-tied speakers. Two serial data inputs allow processing of up to four discrete audio channels and seamless integration to most digital audio processors accepting a wide range of input data and clock rates. A hardware configurable data path allows these channels to be routed to the internal speaker drivers or output via the subwoofer PWM outputs.

The TAS5704 is a slave-only device receiving all clocks from external sources. The TAS5704 operates at a 384-kHz switching rate for 32-, 48-, 96-, and 192-kHz data, and at a 352.8 kHz switching rate for 44.1-, 88.2-, and 176.4-kHz data. The 8× oversampling combined with the fourth-order noise shaper provides a flat noise floor and excellent dynamic range from 20 Hz to 20  kHz.

The closed-loop architecture of the TAS5704 provides several benefits. The high power supply rejection enables superior audio performance from a noisy, low cost supply. The high damping factor allows tighter control over speaker movement resulting in an improved bass response. Finally, switching edge rate control lowers EMC emissions without sacrificing audio performance.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TAS5704PAP ACTIVE
Package qty | Carrier 160 | JEDEC TRAY (5+1)
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more