TAS5707APHPR

NOT RECOMMENDED FOR NEW DESIGNS

20-W Stereo Digital Audio Power Amplifier with EQ and DRC | PHP | 48 | 0 to 0

NOT RECOMMENDED FOR NEW DESIGNS Custom reel may be available
Same as: TAS5707APHPR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available
TAS5707APHPR is not recommended for new designs
open-in-new Compare alternates

Similar functionality to the compared device.

TAS5805MPWPR ACTIVE 23-W stereo, 45-W mono, 4.5- to 26.4-V supply, digital input Class-D audio amplifier w/ processing | PWP | 28 | -25 to 85

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TAS5707APHP NOT RECOMMENDED FOR NEW DESIGNS
Package qty | Carrier 250 | JEDEC TRAY (5+1)
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TAS5707A information

Packaging information

Package | Pins HTQFP (PHP) | 48
Operating temperature range (°C) 0 to 0
Package qty | Carrier 1,000 | LARGE T&R

Features for the TAS5707A

  • Audio Input/Output
    • 20-W Into an 8- Load From an 18-V Supply
    • Wide PVDD Range, From 8 V to 26 V
    • Efficient Class-D Operation Eliminates Need for Heatsinks
    • Requires Only 3.3 V and PVDD
    • One Serial Audio Input (Two Audio Channels)
    • Supports 8-kHz to 48-kHz Sample Rate (LJ/RJ/I2S)
  • Audio/PWM Processing
    • Independent Channel Volume Controls With 24 dB to Mute
    • Soft Mute (50% Duty Cycle)
    • Programmable Dynamic Range Control
    • 14 Programmable Biquads for Speaker EQ and Other Audio Processing Features
    • Programmable Coefficients for DRC Filters
    • DC Blocking Filters
  • General Features
    • Serial Control Interface Operational Without MCLK
    • Factory-Trimmed Internal Oscillator for Automatic Rate Detection
    • Surface Mount, 48-PIN, 7-mm × 7-mm HTQFP Package
    • Thermal and Short-Circuit Protection
  • Benefits
    • EQ: Speaker Equalization Improves Audio Performance
    • DRC: Dynamic Range Compression. Can Be Used As Power Limiter. Enables Speaker Protection, Easy Listening, Night-Mode Listening
    • Autobank Switching: Preload Coefficients for Different Sample Rates. No Need to Write New Coefficients to the Part When Sample Rate Changes.
    • Autodetect: Automatically Detects Sample-Rate Changes. No Need for External Microprocessor Intervention
  • APPLICATIONS
    • Television
    • iPod Dock
    • Sound Bar

All trademarks are the property of their respective owners.

Description for the TAS5707A

The TAS5707 is a 20-W, efficient, digital-audio power amplifier for driving stereo bridge-tied speakers. One serial data input allows processing of up to two discrete audio channels and seamless integration to most digital audio processors and MPEG decoders. The device accepts a wide range of input data and data rates. A fully programmable data path routes these channels to the internal speaker drivers.

The TAS5707 is a slave-only device receiving all clocks from external sources. The TAS5707 operates with a PWM carrier between a 384-kHz switching rate and 352-KHz switching rate, depending on the input sample rate. Oversampling combined with a fourth-order noise shaper provides a flat noise floor and excellent dynamic range from 20 Hz to 20  kHz.

The TAS5707A is identical in function to the HTQFP packaged TAS5707, but has a unique I2C device address. The address of the TAS5707 is 0x36. The address of the TAS5707A is 0x3A.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TAS5707APHP NOT RECOMMENDED FOR NEW DESIGNS
Package qty | Carrier 250 | JEDEC TRAY (5+1)
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more