TDA2SABRQABCQ1

ACTIVE

SoC processor w/ highly-featured video & vision acceleration for ADAS applications | ABC | 760 | -40 to 125

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TDA2SABRQABCRQ1 ACTIVE
Package qty | Carrier 250 | JEDEC TRAY (5+1)
Inventory
Out of stock
Not available
Qty | Price |
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Automotive
RoHS Yes
REACH Yes
MSL rating / Peak reflow Level-3-250C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 5A992C

Packaging information

Package | Pins FCBGA (ABC) | 760
Operating temperature range (°C) -40 to 125
Package qty | Carrier 60 | JEDEC TRAY (5+1)

Features for the TDA2SA

  • Architecture designed for ADAS applications
  • Video, image, and gaphics processing support
    • Full-HD video (1920 × 1080p, 60 fps)
    • Multiple video input and video output
  • Dual Arm® Cortex®-A15 microprocessor subsystem
  • Up to two C66x floating-point VLIW DSP
    • Fully object-code compatible with C67x and C64x+
    • Up to thirty-two 16 × 16-Bit fixed-point multiplies per cycle
  • Up to 2.5MB of on-chip L3 RAM
  • Level 3 (L3) and level 4 (L4) interconnects
  • Two DDR2/DDR3/DDR3L memory interface (EMIF) modules
    • Supports up to DDR2-800 and DDR3-1066
    • Up to 2GB supported per EMIF
  • Dual Arm® Cortex®-M4 Image Orocessing Units (IPU)
  • Vision acceleration pac
    • Up to four Embedded Vision Engines (EVEs)
  • IVA-HD subsystem
  • Display subsystem
    • Display controller with DMA engine and up to three pipelines
    • HDMI™ encoder: HDMI 1.4a and DVI 1.0 compliant
  • 2D-graphics accelerator (BB2D) subsystem
    • Vivante® GC320 core
  • Video Processing Engine (VPE)
  • Dual-core PowerVR® SGX544 3D GPU
  • Three Video Input Port (VIP) modules
    • Support for up to 10 multiplexed input ports
  • General-Purpose Memory Controller (GPMC)
  • 2-port gigabit ethernet (GMAC)
  • Enhanced Direct Memory Access (EDMA) controller
  • Dual Controller Area Network (DCAN) modules
    • CAN 2.0B protocol
  • PCI-Express® 3.0 port with integrated PHY
    • One 2-lane gen2-compliant port
    • or two 1-lane gen2-compliant ports
  • Sixteen 32-bit general-purpose timers
  • 32-bit MPU watchdog timer
  • Ten configurable UART/IrDA/CIR modules
  • Four Multichannel Serial Peripheral Interfaces (McSPI)
  • Quad SPI interface
  • Five Inter-Integrated Circuit (I2C) ports
  • SATA interface
  • Eight Multichannel Audio Serial Port (McASP) modules
  • SuperSpeed USB 3.0 dual-role device
  • Three high-speed USB 2.0 dual-role devices
  • Four Multimedia Card/Secure Digital/Secure Digital Input Output interfaces (MMC®/SD®/SDIO)
  • Up to 247 General-Purpose I/O (GPIO) pins
  • Real-Time Clock SubSystem (RTCSS)
  • Device security features
    • Hardware crypto accelerators and DMA
    • Firewalls
    • JTAG® lock
    • Secure keys
    • Secure ROM and boot
  • Power, Reset, and Clock Management (PRSM)
  • On-chip debug with CTools technology
  • Automotive AEC-Q100 qualified
  • 28-nm CMOS technology
  • 23 mm × 23 mm, 0.8-mm pitch, 760-Pin BGA (ABC)

Description for the TDA2SA

TI’s new TDA2x System-on-Chip (SoC) is a highly optimized and scalable family of devices designed to meet the requirements of leading Advanced Driver Assistance Systems (ADAS). The TDA2x family enables broad ADAS applications in automobiles by integrating an optimal mix of performance, low power and ADAS vision analytics processing that aims to facilitate a more autonomous and collision-free driving experience.

The TDA2x SoC enables sophisticated embedded vision technology in automobiles by broadest range of ADAS applications including front camera, park assist, surround view and sensor fusion on a single architecture.

The TDA2x SoC incorporates a heterogeneous, scalable architecture that includes a mix of TI’s fixed and floating-point TMS320C66x digital signal processor (DSP) generation cores, Vision AccelerationPac, Arm® Cortex®-A15 MPCore™ and dual-Cortex-M4 processors. The integration of a video accelerator for decoding multiple video streams over an Ethernet AVB network, along with graphics accelerators for rendering virtual views, enable a 3D viewing experience. And the TDA2x SoC also integrates a host of peripherals including multi-camera interfaces (both parallel and serial) for LVDS-based surround view systems, displays, CAN and GigB Ethernet AVB.

The Vision AccelerationPac for this family of products includes multiple embedded vision engines (EVEs) offloading the vision analytics functionality from the application processor while also reducing the power footprint. The Vision AccelerationPac is optimized for vision processing with a 32-bit RISC core for efficient program execution and a vector coprocessor for specialized vision processing.

Additionally, TI provides a complete set of development tools for the Arm, DSP, and EVE coprocessor, including C compilers, a DSP assembly optimizer to simplify programming and scheduling, and a debugging interface for visibility into source code execution.

The TDA2x ADAS processor is qualified according to the AEC-Q100 standard.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TDA2SABRQABCRQ1 ACTIVE
Package qty | Carrier 250 | JEDEC TRAY (5+1)
Inventory
Out of stock
Not available
Qty | Price |
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more