TDA3MASBABFRQ1

ACTIVE

Low power SoC w/ full-featured processing & vision acceleration for ADAS applications | ABF | 367 | -40 to 125

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TDA3MASBABFQ1 ACTIVE
Package qty | Carrier 90 | JEDEC TRAY (5+1)
Inventory
Out of stock
Not available
Qty | Price |
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Automotive
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 3A991A1

Packaging information

Package | Pins FCBGA (ABF) | 367
Operating temperature range (°C) -40 to 125
Package qty | Carrier 750 | LARGE T&R

Features for the TDA3MA

  • Architecture designed for ADAS applications
  • Video and image processing support
    • Full-HD video (1920 × 1080p, 60 fps)
    • Video input and video output
  • Up to 2 C66x floating-point VLIW DSP
    • Fully object-code compatible with C67x and C64x+
    • Up to thirty-two 16 × 16-bit fixed-point multiplies per cycle
  • Up to 512kB of on-chip L3 RAM
  • Level 3 (L3) and Level 4 (L4) interconnects
  • Memory Interface (EMIF) module
    • Supports DDR3/DDR3L up to DDR-1066
    • Supports DDR2 up to DDR-800
    • Supports LPDDR2 up to DDR-667
    • Up to 2GB supported
  • Dual Arm® Cortex®-M4 Image Processor Unit (IPU)
  • Vision accelerationPac
    • Embedded Vision Engine (EVE)
  • Display subsystem
    • Display controller with DMA engine
    • CVIDEO / SD-DAC TV analog composite output
  • Video Input Port (VIP) module
    • Support for up to 4 multiplexed input ports
  • On-chip temperature sensor that is capable of generating temperature alerts
  • General-Purpose Memory Controller (GPMC)
  • Enhanced Direct Memory Access (EDMA) controller
  • 3-port (2 external) Gigabit Ethernet (GMAC) switch
  • Controller Area Network (DCAN) module
    • CAN 2.0B protocol
  • Modular Controller Area Network (MCAN) module
    • CAN 2.0B protocol
  • Eight 32-bit general-purpose timers
  • Three configurable UART modules
  • Four Multichannel Serial Peripheral Interfaces (McSPI)
  • Quad SPI interface
  • Two Inter-Integrated Circuit (I2C™) ports
  • Three Multichannel Audio Serial Port (McASP) modules
  • Secure Digital Input Output Interface (SDIO)
  • Up to 126 General-Purpose I/O (GPIO) pins
  • Power, reset, and clock management
  • On-chip debug with CTools technology
  • Automotive AEC-Q100 qualified
  • 15 × 15 mm, 0.65-mm pitch, 367-pin PBGA (ABF)
  • Seven Dual Clock Comparators (DCC)
  • Memory Cyclic Redundancy Check (CRC)
  • TESOC (LBIST/PBIST) that enables field testing of logic and on-chip memory
  • Error Signaling Module (ESM)
  • Five instances of Real-Time Interrupt (RTI) modules that can be used as watch dog timers
  • 8-channel 10-bit ADC
  • MIPI® Camera Serial Interface 2 (CSI-2)
  • PWMSS
  • Full HW image pipe: DPC, CFA, 3D-NF, RGB-YUV
    • WDR, HW LDC and perspective

Description for the TDA3MA

TI’s TDA3x System-on-Chip (SoC) is a highly optimized and scalable family of devices designed to meet the requirements of leading Advanced Driver Assistance Systems (ADAS). The TDA3x family enables broad ADAS applications in automobiles by integrating an optimal mix of performance, low power, smaller form factor and ADAS vision analytics processing that aims to facilitate a more autonomous and collision-free driving experience.

The TDA3x SoC enables sophisticated embedded vision technology in today’s automobile by enabling the industry’s broadest range of ADAS applications including front camera, rear camera, surround view, radar, and fusion on a single architecture.

The TDA3x SoC incorporates a heterogeneous, scalable architecture that includes a mix of Texas Instruments (TI)’s fixed and floating-point TMS320C66x digital signal processor (DSP) generation cores, Vision AccelerationPac (EVE), and dual-Cortex-M4 processors. The device allows low power profile in different package options (including Package-On-Package) to enable small form factor designs. TDA3x SoC also integrates a host of peripherals including multi-camera interfaces (both parallel and serial) for LVDS-based surround view systems, displays, CAN and GigB Ethernet AVB.

The Vision AccelerationPac for this family of products includes embedded vision engine (EVE) offloading the vision analytics functionality from the application processor while also reducing the power footprint. The Vision AccelerationPac is optimized for vision processing with a 32-bit RISC core for efficient program execution and a vector coprocessor for specialized vision processing.

Additionally, TI provides a complete set of development tools for the Arm, DSP, and EVE coprocessor, including C compilers, a DSP assembly optimizer to simplify programming and scheduling, and a debugging interface for visibility into source code execution.

The TDA3x ADAS processor is qualified according to AEC-Q100 standard.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TDA3MASBABFQ1 ACTIVE
Package qty | Carrier 90 | JEDEC TRAY (5+1)
Inventory
Out of stock
Not available
Qty | Price |
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more