NEW

TDEL3G511-Q1

ACTIVE

Automotive 3ch rising-edge triggered delay generator with 100ms delay time

TDEL3G511-Q1

ACTIVE

Product details

Number of channels 3 Technology family TDEL Input type Schmitt-Trigger Output type Push-Pull Supply current (µA) 3 IOL (max) (mA) 12 IOH (max) (mA) -12 Features Positive input clamp diode Operating temperature range (°C) -40 to 125 Rating Automotive
Number of channels 3 Technology family TDEL Input type Schmitt-Trigger Output type Push-Pull Supply current (µA) 3 IOL (max) (mA) 12 IOH (max) (mA) -12 Features Positive input clamp diode Operating temperature range (°C) -40 to 125 Rating Automotive
SOT-5X3 (DRL) 8 3.36 mm² (2.1 mm × 1.6 mm)
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: -40°C to +125°C
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • 1% typical, 10% maximum delay variation
  • Pre-configured digital timing - no external timing components required
  • Wide operating range from 1.65V to 5.5V
  • I/O clamp diodes protect from over- and under-voltage transients
  • Schmitt-trigger architecture on all inputs
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: -40°C to +125°C
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • 1% typical, 10% maximum delay variation
  • Pre-configured digital timing - no external timing components required
  • Wide operating range from 1.65V to 5.5V
  • I/O clamp diodes protect from over- and under-voltage transients
  • Schmitt-trigger architecture on all inputs

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TDEL3G511-Q1 Automotive Triple Rising Edge Delay Elements datasheet PDF | HTML Apr 23, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

5-8-LOGIC-EVM — Generic logic evaluation module for 5-pin to 8-pin DCK, DCT, DCU, DRL and DBV packages

Flexible EVM designed to support any device that has a DCK, DCT, DCU, DRL, or DBV package in a 5 to 8 pin count.
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SOT-5X3 (DRL) 8 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos