THS1030 is no longer in production
This product is no longer in production. New designs should consider an alternate product.
open-in-new Compare alternates
Similar functionality to the compared device.
ADC10040-Q1 ACTIVE 10-Bit, 40-MSPS Analog-to-Digital Converter (ADC) - Qualified for Automotive Applications Replacement

Product details

Sample rate (max) (Msps) 30 Resolution (Bits) 10 Number of input channels 1 Interface type Parallel CMOS Analog input BW (MHz) 150 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 150 Architecture Pipeline SNR (dB) 57 ENOB (Bits) 9 SFDR (dB) 60.6 Operating temperature range (°C) -40 to 85 Input buffer No
Sample rate (max) (Msps) 30 Resolution (Bits) 10 Number of input channels 1 Interface type Parallel CMOS Analog input BW (MHz) 150 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 150 Architecture Pipeline SNR (dB) 57 ENOB (Bits) 9 SFDR (dB) 60.6 Operating temperature range (°C) -40 to 85 Input buffer No
TSSOP (PW) 28 62.08 mm² (9.7 mm × 6.4 mm)
  • 10-Bit Resolution, 30 MSPS Analog-to-Digital Converter
  • Configurable Input: Single-Ended or Differential
  • Differential Nonlinearity: ±0.3 LSB
  • Signal-to-Noise: 57 dB
  • Spurious Free Dynamic Range: 60 dB
  • Adjustable Internal Voltage Reference
  • Out-of-Range Indicator
  • Power-Down Mode
  • Pin Compatible With TLC876
  • 10-Bit Resolution, 30 MSPS Analog-to-Digital Converter
  • Configurable Input: Single-Ended or Differential
  • Differential Nonlinearity: ±0.3 LSB
  • Signal-to-Noise: 57 dB
  • Spurious Free Dynamic Range: 60 dB
  • Adjustable Internal Voltage Reference
  • Out-of-Range Indicator
  • Power-Down Mode
  • Pin Compatible With TLC876

The THS1030 is a CMOS, low-power, 10-bit, 30MSPS analog-to-digital converter (ADC) that can operate with a supply range from 3 V to 5.5V. The THS1030 has been designed to give circuit developers flexibility. The analog input to the THS1030 can be either single-ended or differential. The THS1030 provides a wide selection of voltage references to match the user's design requirements. For more design flexibility, the internal reference can be bypassed to use an external reference to suit the dc accuracy and temperature drift requirements of the application. The out-of-range output is used to monitor any out-of-range condition in THS1030's input range.

The speed, resolution, and single-supply operation of the THS1030 are suited for applications in STB, video, multimedia, imaging, high-speed acquisition, and communications. The speed and resolution ideally suit charge-couple device (CCD) input systems such as color scanners, digital copiers, digital cameras, and camcorders. A wide input voltage range between REFBS and REFTS allows the THS1030 to be applied in both imaging and communications systems.

The THS1030C is characterized for operation from 0°C to 70°C, while the THS1030I is characterized for operation from –40°C to 85°C.

The THS1030 is a CMOS, low-power, 10-bit, 30MSPS analog-to-digital converter (ADC) that can operate with a supply range from 3 V to 5.5V. The THS1030 has been designed to give circuit developers flexibility. The analog input to the THS1030 can be either single-ended or differential. The THS1030 provides a wide selection of voltage references to match the user's design requirements. For more design flexibility, the internal reference can be bypassed to use an external reference to suit the dc accuracy and temperature drift requirements of the application. The out-of-range output is used to monitor any out-of-range condition in THS1030's input range.

The speed, resolution, and single-supply operation of the THS1030 are suited for applications in STB, video, multimedia, imaging, high-speed acquisition, and communications. The speed and resolution ideally suit charge-couple device (CCD) input systems such as color scanners, digital copiers, digital cameras, and camcorders. A wide input voltage range between REFBS and REFTS allows the THS1030 to be applied in both imaging and communications systems.

The THS1030C is characterized for operation from 0°C to 70°C, while the THS1030I is characterized for operation from –40°C to 85°C.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet 3-V to 5.5-V 10-Bit, 30 MSPS CMOS Analog-to-Digital Converter datasheet (Rev. E) Oct 30, 2003

Ordering & quality