THS3112CD

ACTIVE

Dual, Low-Noise, High Output Current, 110-MHz Amplifier | D | 8 | 0 to 70

Same as: THS3112CD.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Similar products you might be interested in

open-in-new Compare alternates

Same functionality with different pin-out to the compared device.

THS3491IDDAR ACTIVE 900-MHz high-power-output current-feedback amplifier | DDA | 8 | -40 to 85 Wider supply (32V), higher slew rate (8,000V/µs), high output current (420mA) and lowest distortion at high output power levels from DC through values greater than 100MHz at 100Ω loads

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

THS3112CDR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More THS3112 information

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) 0 to 70
Package qty | Carrier 75 | TUBE

Features for the THS3112

  • Low Noise:
    • 2.9-pA/√Hz Noninverting Current Noise
    • 10.8-pA/√Hz Inverting Current Noise
    • 2.2-nV/√Hz Voltage Noise
  • Wide Supply Voltage Range: ±5 V to ± 15 V
  • Wide Output Swing:
    • 25-VPP Output Voltage, RL = 100 , ±15-V Supply
  • High Output Current: 150 mA (Min)
  • High Speed:
    • 110-MHz (–3-dB BW, G = 1, ±15 V)
    • 1550-V/µs Slew Rate (G = 2, ±15 V)
  • Low Distortion (G = 2):
    • –78 dBc (1 MHz, 2 VPP, 100- Load)
  • Low-Power Shutdown (THS3115)
    • 300-µA Shutdown Quiescent Current per Channel
  • Standard SOIC, SOIC PowerPAD™, and TSSOP PowerPAD Packages
  • Evaluation Module Available
  • APPLICATIONS
    • Communication Equipment
    • Video Distribution
    • Motor Drivers
    • Piezo Drivers

PowerPAD Is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

Description for the THS3112

The THS3112/5 are low-noise, high-speed current feedback amplifiers, ideal for any application requiring high output current. The low noninverting current noise of 2.9 pA/√Hz and the low inverting current noise of 10.8pA/√Hz increase signal-to-noise ratios for enhanced signal resolution. The THS3112/5 can operate from ±5-V to ±15-V supply voltages, while drawing as little as 4.5 mA of supply current per channel. It offers low –78-dBc total harmonic distortion driving 2 VPP into a 100- load. The THS3115 features a low-power shutdown mode, consuming only 300-µA shutdown quiescent current per channel. The THS3112/5 are packaged in standard SOIC, SOIC PowerPAD™, and TSSOP PowerPAD packages.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

THS3112CDR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more