THS3122CDDA

ACTIVE

Dual, High Output Current, 120-MHz Amplifier | DDA | 8 | 0 to 70

Same as: THS3122CDDA.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Similar products you might be interested in

open-in-new Compare alternates

Same functionality with different pin-out to the compared device.

THS3491IDDAR ACTIVE 900-MHz high-power-output current-feedback amplifier | DDA | 8 | -40 to 85

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More THS3122 information

Packaging information

Package | Pins HSOIC (DDA) | 8
Operating temperature range (°C) 0 to 70
Package qty | Carrier 75 | TUBE

Features for the THS3122

  • Low Noise:
    • 2.9-pA/√Hz Noninverting Current Noise
    • 10.8-pA/√Hz Inverting Current Noise
    • 2.2-nV/√Hz Voltage Noise
    • 128-MHz , –3-dB BW (RL = 50 Ω, RF= 470 Ω)
    • 1550-V/µs Slew Rate (G = 2, RL= 50 Ω)
  • High Output Current: 450 mA
  • High Speed:
    • 128-MHz , –3-dB BW (RL = 50 Ω, RF= 470 Ω)
    • 1550-V/µs Slew Rate (G = 2, RL= 50 Ω)
    • 26-VPP Output Voltage, RL= 50 Ω
    • –80 dBc (1 MHz, 2 VPP, G = 2)
  • Wide Output Swing:
    • 26-VPP Output Voltage, RL= 50 Ω
    • –80 dBc (1 MHz, 2 VPP, G = 2)
    • 370-µA Shutdown Supply Current
  • Low Distortion:
    • –80 dBc (1 MHz, 2 VPP, G = 2)
    • 370-µA Shutdown Supply Current
  • Low-Power Shutdown Mode (THS3125)
    • 370-µA Shutdown Supply Current
  • Standard SOIC, HSOP PowerPAD™, and HTSSOP PowerPAD Packages

Description for the THS3122

The THS3122 and THS3125 are low-noise, high-speed current feedback amplifiers, with high output current drive. This makes them ideal for any application that requires low distortion over a wide frequency with heavy loads. The THS3122 and THS3125 can drive four serially-terminated video lines while maintaining a differential gain error less than 0.03%.

The high output drive capability of the THS3122 and THS3125 enables the devices to drive 50-Ω loads with low distortion over a wide range of output voltages:

  • –80-dBc THD at 2 VPP
  • –75-dBc THD at 8 VPP

The THS3122 and THS3125 operate from ±5-V to ±15-V supply voltages while drawing as little as 7.2 mA of supply current per channel. The THS3125 offers a low-power shutdown mode, reducing the supply current to only 370 µA. The THS3122 and THS3125 are packaged in SOIC, HSOP, and HTSSOP packages.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more