Packaging information
| Package | Pins SOIC (D) | 8 |
| Operating temperature range (°C) 0 to 70 |
| Package qty | Carrier 75 | TUBE |
Features for the THS4062
- High Speed
- 180 MHz Bandwidth (G = 1, 3 dB)
- 400 V/µs Slew Rate
- 40-ns Settling Time (0.1%)
- High Output Drive, IO = 115 mA (typ)
- Excellent Video Performance
- 75 MHz 0.1 dB Bandwidth (G = 1)
- 0.02% Differential Gain
- 0.02° Differential Phase
- Very Low Distortion
- THD = 72 dBc at f = 1 MHz
- Wide Range of Power Supplies
- VCC = ±5 V to ±15 V
- Available in Standard SOIC, MSOP PowerPAD, JG, or FK Package
- Evaluation Module Available
PowerPAD is a trademark of Texas Insruments Incorporated.
Description for the THS4062
The THS4061 and THS4062 are general-purpose, single/dual, high-speed voltage feed-back amplifiers ideal for a wide range of applications including video, communication, and imaging. The devices offer very good ac performance with 180-MHz bandwidth, 400-V/µs slew rate, and 40-ns settling time (0.1% ). The THS4061/2 are stable at all gains for both inverting and noninverting configurations. These amplifiers have a high output drive capability of 115 mA and draw only 7.8 mA supply current per channel. Excellent professional video results can be obtained with the low differential gain/phase errors of 0.02%/0.02° and wide 0.1 db flatness to 75 MHz. For applications requiring low distortion, the THS4061/2 is ideally suited with total harmonic distortion of 72 dBc at f = 1 MHz.