THS4221DBVT

ACTIVE

Single & Dual(THS4222 ), Low-Distortion High-Speed Rail-to-Rail Output Operational Amplifier | DBV | 5 | -40 to 85

ACTIVE Custom reel may be available
Same as: THS4221DBVT.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Similar products you might be interested in

open-in-new Compare alternates

Same functionality with different pin-out to the compared device.

OPA690IDBVR ACTIVE Wideband voltage-feedback operational amplifier with disable | DBV | 6 | -40 to 85

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

THS4221DBVR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More THS4221 information

Packaging information

Package | Pins SOT-23 (DBV) | 5
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the THS4221

  • Rail-to-Rail Output Swing
    • VO = –4.8/4.8 (RL = 2 k)
  • High Speed
    • 230 MHz Bandwidth (–3 dB, G= 1)
    • 975 V/µs Slew Rate
  • Ultra-Low Distortion
    • HD2 = –90 dBc (f = 5 MHz, RL = 499)
    • HD3 = –100 dBc (f = 5 MHz, RL = 499)
  • High Output Drive, IO = 100 mA (typ)
  • Excellent Video Performance
    • 40 MHz Bandwidth (0.1 dB, G = 2)
    • 0.007% Differential Gain
    • 0.007° Differential Phase
  • Wide Range of Power Supplies
    • VS = 3 V to 15 V
  • Power-Down Mode (THS4225/6)
  • Evaluation Module Available
  • APPLICATIONS
    • Low-Voltage Analog-to-Digital Converter Preamplifier
    • Active Filtering
    • Video Applications

Description for the THS4221

The THS4222 family is a set of rail-to-rail output single, dual, and triple low-voltage, high-output swing, low-distortion high-speed amplifiers ideal for driving data converters, video switching or low distortion applications. This family of voltage feedback amplifiers can operate from a single 15-V power supply down to a single 3-V power supply while consuming only 14 mA of quiescent current per channel. In addition, the family offers excellent ac performance with 230-MHz bandwidth, 975-V/µs slew rate and harmonic distortion (THD) at –90 dBc at 5 MHz.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

THS4221DBVR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more