THS4281D

ACTIVE

Very Low-Power High Speed Rail-To-Rail Input/Output Voltage Feedback Operational Amplifier | D | 8 | -40 to 85

Same as: THS4281D.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

A newer version of this product is available

open-in-new Compare alternates

Same functionality with different pin-out to the compared device.

OPA863ADBVR ACTIVE Single-channel, high-precision, low-power, 105MHz, 12V RRIO voltage-feedback e-trim™ amplifier | DBV | 5 | -40 to 125 Lower Iq (0.75 mA), lower noise (5.9 nV/√Hz) and higher precision (95 uV/C) in a smaller DBV package

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

THS4281DR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More THS4281 information

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) -40 to 85
Package qty | Carrier 75 | TUBE

Features for the THS4281

  • Very Low Quiescent Current: 750 µA (at 5 V)
  • Rail-to-Rail Input and Output:
    • Common-Mode Input Voltage Extends
      400 mV Beyond the Rails
    • Output Swings Within 150 mV From the Rails
  • Wide –3-dB Bandwidth at 5 V:
    • 90 MHz at Gain = +1, 40 MHz at Gain = +2
  • High Slew Rate: 35 V/µs
  • Fast Settling Time (2-V Step):
    • 78 ns to 0.1%
    • 150 ns to 0.01%
  • Low Distortion at Gain = +2, VO = 2-VPP, 5 V:
    • –91 dBc at 100 kHz, –67 dBc at 1 MHz
  • Input Offset Voltage: 2.5 mV (Max at +25°C)
  • Output Current > 30 mA (10-Ω Load, 5 V)
  • Low Voltage Noise of 12.5 nV/√Hz
  • Supply Voltages: +2.7 V, 3 V, +5 V, ±5 V, +15 V
  • Packages: SOT23, MSOP, and SOIC
  • APPLICATIONS
    • Portable/Battery-Powered Applications
    • High Channel Count Systems
    • ADC Buffer
    • Active Filters
    • Current Sensing

All other trademarks are the property of their respective owners.

Description for the THS4281

Fabricated using the BiCom-II process, the THS4281 is a low-power, rail-to-rail input and output, voltage-feedback operational amplifier designed to operate over a wide power-supply range of 2.7-V to 15-V single supply, and ±1.35-V to ±7.5-V dual supply. Consuming only 750 µA with a unity gain bandwidth of 90 MHz and a high 35-V/µs slew rate, the THS4281 allows portable or other power-sensitive applications to realize high performance with minimal power. To ensure long battery life in portable applications, the quiescent current is trimmed to be less than 900 µA at +25°C, and 1 mA from –40°C to +85°C.

The THS4281 is a true single-supply amplifier with a specified common-mode input range of 400 mV beyond the rails. This allows for high-side current sensing applications without phase reversal concerns. Its output swings to within 40 mV from the rails with 10-kΩ loads, and 150 mV from the rails with 1-kΩ loads.

The THS4281 has a good 0.1% settling time of 78 ns, and 0.01% settling time of 150 ns. The low THD of –87 dBc at 100 kHz, coupled with a maximum offset voltage of less than 2.5 mV, makes the THS4281 a good match for high-resolution ADCs sampling less than 2 MSPS.

The THS4281 is offered in a space-saving SOT23-5 package, a small MSOP-8 package, and the industry standard SOIC-8 package.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

THS4281DR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more