16-pin (RGT) package image

THS4302RGTT ACTIVE

2.4GHz, Wideband Fixed Gain Amplifier

ACTIVE custom-reels CUSTOM Custom reel may be available
Same as: THS4302RGTTG4 This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

THS4302RGTR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RGT) | 16
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the THS4302

  • Fixed-Gain Amplifier, 5 V/V (14 dB)
  • Wide Bandwidth: 2.4 GHz
  • High Slew Rate: 5500 V/µs
  • Low Total Input Referred Noise: 2.8 nV/Hz
  • Low Distortion
    • HD3: -86 dBc at 30 MHz
    • HD3: -81 dBc at 70 MHz
    • IMD3: -88 dBc at 100 MHz
    • OIP3: 39 dBm at 100 MHz
    • IMD3: -73 dBc at 300 MHz
    • OIP3: 32 dBm at 300 MHz
  • High Output Drive: ±180 mA
  • Power Supply Voltage: 3 V or 5 V
  • APPLICATIONS
    • Wideband Signal Processing
    • Wireless Transceivers
    • IF Amplifier
    • ADC Preamplifier
    • DAC Output Buffers
    • Test, Measurement, and Instrumentation
    • Medical and Industrial Imaging

PowerPAD is a trademark of Texas Instruments.

Description for the THS4302

The THS4302 device is a wideband, fixed-gain amplifier that offers high bandwidth, high slew rate, low noise, and low distortion. This combination of specifications enables analog designers to transcend current performance limitations and process analog signals at much higher speeds than previously possible with closed-loop, complementary amplifier designs. This device is offered in a 16-pin leadless package and incorporates a power-down mode for quiescent power savings.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

THS4302RGTR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more