TL034CDR

ACTIVE

Quad, 30V, 1.1MHz, In to V+ operational amplifier | D | 14 | 0 to 70

ACTIVE Custom reel may be available
Same as: TL034CDR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOIC (D) | 14
Operating temperature range (°C) 0 to 70
Package qty | Carrier 2,500 | LARGE T&R

Features for the TL034

  • Direct upgrades for the TL06x low-power amplifiers
  • Low power consumption
  • On-chip offset-voltage trimming for improved DC performance (1.5mV, TL031ID)
  • Higher slew rate and bandwidth without increased power consumption
  • Available in TSSOP for small form-factor designs

Description for the TL034

The TL03x series of FET-input operational amplifiers offer improved DC and AC characteristics over the TL06x family of low-power operational amplifiers. The Texas Instruments improved FET process and optimized designs also yield improved bandwidths and slew rates without increased power consumption.

FET operational amplifiers offer the inherently higher input impedance of the FET-input transistors. This higher input impedance makes the TL03x amplifiers better suited for interfacing with high-impedance sensors or very low-level AC signals.

The TL03x family has been optimized for micropower operation, while improving on the performance of the TL06x series. Designers requiring significantly faster AC response must consider the TLE206x family of low-power FET operational amplifiers.

The FET operational amplifiers are designed for use with dual power supplies, therefore take care to observe common-mode input-voltage limits and output swing when operating from a single supply. DC biasing of the input signal is required, and loads must be terminated to a virtual-ground node at mid supply. The TI TLE2426 integrated virtual-ground generator is useful when operating amplifiers from single supplies.

The TL03x devices are fully specified at ±15V and ±5V. For operation in low-voltage and/or single-supply systems, the TI LinCMOS families of operational amplifiers (TLC prefix) are recommended.

The C-suffix devices are characterized for operation from 0°C to 70°C. The I-suffix devices are characterized for operation from −40°C to 85°C.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more