TL052ACD

OBSOLETE

Dual, 30V, 3.3MHz, high slew rate (20V/µs), 0.8mV offset voltage, In to V+ operational amplifier | D | 8 | 0 to 70

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available
TL052ACD is no longer in production
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

TL082HIDR ACTIVE Dual, 40-V, 5.25-MHz, 4-mV offset voltage, 20-V/µs, In to V+ op amp with -40°C to 125°C operation | D | 8 | -40 to 125
OPA2991IDR ACTIVE Dual, 40-V, 4.5-MHz, low-power operational amplifier | D | 8 | -40 to 125
TL052ACDR ACTIVE Dual, 30V, 3.3MHz, high slew rate (20V/µs), 0.8mV offset voltage, In to V+ operational amplifier | D | 8 | 0 to 70 Replacement

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TL052ACDR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TL052A information

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) 0 to 70
Package qty | Carrier 75 | TUBE

Features for the TL052A

  • Direct upgrades to TL07x and TL08x FET operational amplifiers
  • On-chip offset-voltage trimming for improved DC performance

Description for the TL052A

The TL05x series of FET-Input operational amplifiers offers improved dc and ac characteristics over the TL07x and TL08x families of FET operational amplifiers. Texas Instruments improved FET process and optimized designs also yield improved bandwidth and slew rate without increased power consumption. The TL05x devices are pin-compatible with the TL07x and TL08x and can be used to upgrade existing circuits or for excellent performance in new designs.

FET operational amplifiers offer the inherently higher input impedance of the FET-Input transistors, without sacrificing the output drive associated with bipolar amplifiers. This makes them better designed for interfacing with high-impedance sensors or very low-level ac signals.

The TL05x family are designed to offer higher precision and better ac response than the TL08x, with the low noise floor of the TL07x. Designers requiring significantly faster ac response can consider the Excalibur TLE208x and TLE207x families of FET operational amplifiers.

Because FET operational amplifiers are designed for use with dual power supplies, care must be taken to observe common-mode input voltage limits and output swing when operating from a single supply. DC biasing of the input signal is required, and loads terminated to a virtual-ground node at mid-supply. Texas Instruments TLE2426 integrated virtual ground generator is useful when operating FET amplifiers from single supplies.

The TL05x are fully specified at ±15V and ±5V. For operation in low-voltage and/or single-supply systems, Texas Instruments LinCMOS families of operational amplifiers (TLC-prefix) are recommended. When moving from FET to CMOS amplifiers, particular attention to be paid to the slew rate and bandwidth requirements, and also the output loading.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TL052ACDR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more