TL074MDREP

ACTIVE

Enhanced product, quad, 30-V, 3-MHz, high slew rate (13-V/µs), In to V+, JFET-input op amp | D | 14 | -55 to 125

ACTIVE Custom reel may be available
Same as: TL074MDREP.A, V62/11621-02XE This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

A newer version of this product is available

open-in-new Compare alternates

Same functionality with different pin-out to the compared device.

OPA4991MDYYREP ACTIVE Enhanced-product, quad, 40-V 4.5-MHz rail-to-rail input and output operational amplifier | DYY | 14 | -55 to 125 Smaller packaging; Rail-to-rail I/O, wider supply range (2.7 V to 40 V), lower offset voltage (0.895 mV), lower noise (10.8 nV/√Hz), higher output current (75 mA)

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TL074MDEP ACTIVE
Package qty | Carrier 50 | TUBE
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating HiRel Enhanced Product
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TL074-EP information

Packaging information

Package | Pins SOIC (D) | 14
Operating temperature range (°C) -55 to 125
Package qty | Carrier 2,500 | LARGE T&R

Features for the TL074-EP

  • Low Power Consumption
  • Wide Common-Mode and Differential Voltage Ranges
  • Low Input Bias and Offset Currents
  • Output Short-Circuit Protection
  • Low Total Harmonic Distortion: 0.003% Typ
  • Low Noise
    Vn = 18 nV/√Hz Typ at f = 1 kHz
  • High Input Impedance: JFET Input Stage
  • Internal Frequency Compensation
  • Latch-Up-Free Operation
  • High Slew Rate: 13 V/μs Typ
  • Common-Mode Input Voltage Range Includes VCC+

Description for the TL074-EP

The JFET-input operational amplifiers in the TL07x is similar to the TL08x series, with low input bias and offset currents and fast slew rate. The low harmonic distortion and low noise make the TL07x ideally suited for high-fidelity and audio preamplifier applications. Each amplifier features JFET inputs (for high input impedance) coupled with bipolar output stages integrated on a single monolithic chip.

The TL07x is characterized for operation over the extended temperature range of –40°C to 125°C or military temperature range of –55°C to 125°C.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TL074MDEP ACTIVE
Package qty | Carrier 50 | TUBE
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more