TL103WAID

OBSOLETE

Dual, 32-V, 900-kHz, 3-mV offset voltage operational amplifier with internal reference | D | 8 | -40 to 105

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available
TL103WAID is no longer in production
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

TL103WAIDR ACTIVE Dual, 32-V, 900-kHz, 3-mV offset voltage operational amplifier with internal reference | D | 8 | -40 to 105 Replacement
TL103WBIDR ACTIVE Dual, 36-V 1.2-MHz low-offset-voltage operational amplifier with internal reference | D | 8 | -40 to 125 Wider supply (3V to 36V), higher GBW (1.2MHz), faster slew rate (0.5V/µs), lower offset (2mV), lower power (0.275mA), lower noise (38nV/√Hz), lower bias current (15000pA), wider temp range (-40 to 125°C)

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TL103WAIDR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TL103WA information

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) -40 to 105
Package qty | Carrier 75 | TUBE

Features for the TL103WA

  • New TL103WB, a pin-compatible upgrade to the TL103W and TL103WA
  • Improved specifications of B version amplifiers:
    • Supply range: 3V to 36V
    • Low maximum input offset voltage: ±2mV (25°C) and ±2.5mV (full temperature)
    • Gain bandwidth: 1.2MHz
    • Total supply current: 550µA
    • EMI rejection: integrated RF and EMI filter
    • Temperature range: –40°C to 125°C
  • Improved specifications of B version reference:
    • Fixed 2.5V reference
    • Tight tolerance maximum of 0.44% (25°C) and 1.04% (full temperature)
    • Wide sink-current range: 0.2mA (typical) to 100mA

Description for the TL103WA

The TL103Wx devices combine the building blocks of a dual operational amplifier and a fixed voltage reference – both of which are often used in the control circuitry of switch-mode and linear power supplies. OP AMP1 has the noninverting input internally tied to a fixed 2.5V reference, while OP AMP2 is independent, with both inputs uncommitted.

The upgraded TL103WB features improvements such as a wider supply range (up to 36V), lower supply current (275µA/amp) and tighter voltage regulation. This regulation can be achieved through low offset voltages for both operational amplifiers (0.3mV typical) and tight tolerances for the voltage reference (0.44% at 25°C and 1.04% over operating temperature range).

The TL103WB has a widened temperature range of –40°C to 125°C.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TL103WAIDR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more