TL1963ADCQR

ACTIVE

1.5-A, 20-V, low-dropout voltage regulator with reverse current & reverse voltage protection | DCQ | 6 | -40 to 125

ACTIVE Custom reel may be available
Same as: TL1963ADCQR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TL1963ADCQT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-223 (DCQ) | 6
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,500 | LARGE T&R

Features for the TL1963A

  • Input voltage range: 2.4V to 20V
  • Output voltage range (adjustable): 1.21V to 20V
  • Output voltage range (fixed):
    • Legacy chip: 1.5V, 1.8V, 2.5V and 3.3V
    • New chip: 1.8V, 3.3V
  • Output accuracy (over line, load and temperature):
    • Legacy chip: ±3% (all packages)
    • New chip:
      • +3%/-2% (DCY only)
      • ±1.5% (DCQ and KTT only)
  • Maximum output current (IOUT): Up to 1.5A
  • Dropout voltage: 340mV (typical) for IOUT = 1.5A
  • Output capacitor for stable operation: ≥ 10µF with ESR ≤ 3Ω
  • Low noise: 23µVRMS (10Hz to 100kHz) for VOUT = 1.21V
  • Integrated fault protection:
    • Reverse-current, thermal shutdown and overcurrent protection (both legacy and new chip)
    • Reverse-battery protection (legacy chip only)
  • Package:
    • 4-pin SOT-223 (DCY)
    • 6-pin SOT-223 (DCQ)
    • 5-pin DDPAK/TO-263 (KTT)

Description for the TL1963A

The TL1963A-xx regulators are low-dropout (LDO) regulators provides a robust, easy-to-use power management design for wide variety of applications. The device can supply 1.5A of output current with a dropout voltage of 340mV (typical) and supports wide output range (from 1.21V to 20V) in adjustable configuration. In addition, TL1963A-xx also supports tighter output accuracy ±1.5% across line, load and temperature (for DCQ, KTT package of new chip), fast transient response, and low output noise (23µVRMS in unity-gain adjustable configuration), making it an excellent choice for sensitive RF supply applications.

The TL1963A-xx regulators are stable with output capacitor as low as 10µF and supports ESR range up-to 3Ω. The TL1963A-xx (both legacy chip and new chip) has built-in protection mechanism for over-current, over-temperature (thermal shutdown) and reverse-current protection for reliable operation of the LDO and the legacy chip of TL1963A-xx also includes reverse-battery protection.

The TL1963A-xx is available in a 6.50mm × 7.0mm, 4-pin SOT-223 (DCY) [only fixed], 6.50mm × 7.06mm, 6-pin SOT-223 (DCQ) and 10.16mm × 15.24mm, 5-pin DDPAK/TO-263 (KTT) package for fixed and adjustable outputs.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TL1963ADCQT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more